• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

product group

emitter / receiver

scanning range

light source

laser class

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

adjustability

Image Product name product group housing sensing distance max. features
O300H.ER-GW1B.PVCV

Article no.:11167293

product group
  • Through beam sensors
  • hygiene
  • receiver
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 10 m
features
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.ER-GW1B.PVNV

Article no.:11167294

product group
  • Through beam sensors
  • hygiene
  • receiver
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 10 m
features
  • push-pull
  • Teach-in: remote
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.GL-GW1J.PVCV

Article no.:11171768

product group
  • Diffuse sensors with background suppression
  • hygiene
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 250 mm
features
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.GL-GW1J.PVNV

Article no.:11171769

product group
  • Diffuse sensors with background suppression
  • hygiene
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 250 mm
features
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.GP-GW1J.PVCV

Article no.:11127745

product group
  • Diffuse sensors with background suppression
  • hygiene
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 200 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.GP-GW1J.PVNV

Article no.:11157157

product group
  • Diffuse sensors with background suppression
  • hygiene
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 200 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RP-GW1B.PVCV

Article no.:11127716

product group
  • Retro-reflective sensors
  • hygiene
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 5 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RP-GW1B.PVNV

Article no.:11157327

product group
  • Retro-reflective sensors
  • hygiene
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 5 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in: remote
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RP.T-GW1J.PVCV

Article no.:11157335

product group
  • Retro-reflective sensors
  • hygiene
  • transparency object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 3,5 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.RP.T-GW1J.PVNV

Article no.:11157337

product group
  • Retro-reflective sensors
  • hygiene
  • transparency object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 3,5 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SL-GW1J.PVCV

Article no.:11179007

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 250 mm
features
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SL-GW1J.PVNV

Article no.:11179008

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 250 mm
features
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP-GW1J.PVCV

Article no.:11127754

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP-GW1J.PVNV

Article no.:11136904

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP.T-GW1J.PVCV

Article no.:11136925

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP.T-GW1J.PVNV

Article no.:11136926

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.TR-ZZZZ.PVCV

Article no.:11167291

product group
  • Through beam sensors
  • hygiene
  • emitter
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 10 m
features
  • pulsed red LED
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.TR-ZZZZ.PVNV

Article no.:11167292

product group
  • Through beam sensors
  • hygiene
  • emitter
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 10 m
features
  • pulsed red LED
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.ER-GW1B.PVCV

Article no.:11167297

product group
  • Through beam sensors
  • hygiene
  • receiver
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 25 m
features
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.ER-GW1B.PVOV

Article no.:11167299

product group
  • Through beam sensors
  • hygiene
  • receiver
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 25 m
features
  • push-pull
  • Teach-in: remote
  • flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.GP-GW1J.PVCV

Article no.:11125101

product group
  • Diffuse sensors with background suppression
  • hygiene
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 400 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.GP-GW1J.PVOV

Article no.:11125102

product group
  • Diffuse sensors with background suppression
  • hygiene
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 400 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.RP-GW1B.PVCV

Article no.:11107831

product group
  • Retro-reflective sensors
  • hygiene
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 7,5 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.RP-GW1B.PVOV

Article no.:11107832

product group
  • Retro-reflective sensors
  • hygiene
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 7,5 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in: remote
  • flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.RP.T-GW1J.PVCV

Article no.:11157354

product group
  • Retro-reflective sensors
  • hygiene
  • transparency object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 5,5 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.RP.T-GW1J.PVOV

Article no.:11157356

product group
  • Retro-reflective sensors
  • hygiene
  • transparency object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 5,5 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP-GW1J.PVCV

Article no.:11125106

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP-GW1J.PVOV

Article no.:11125107

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVCV/B005

Article no.:11136929

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVOV/B005

Article no.:11136930

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top