• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Object size

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
O200.GP-GW1J.72CV

Article no.: 11210521

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72CV/H006

Article no.: 11210572

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72NV

Article no.: 11208513

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72NV/H006

Article no.: 11212696

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72CV/E026

Article no.: 11210544

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72CV/E026_H006

Article no.: 11210567

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72NV/E026

Article no.: 11210293

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72NV/E026_H006

Article no.: 11212635

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72CV/E026

Article no.: 11210545

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72CV/E026_H006

Article no.: 11210568

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72NV/E026

Article no.: 11210291

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72NV/E026_H006

Article no.: 11212636

Product group
  • Diffuse sensors with background suppression
  • miniature
  • Fixed focus
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72CV

Article no.: 11210550

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72CV/H006

Article no.: 11208515

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72NV

Article no.: 11210277

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72NV/H006

Article no.: 11212654

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV

Article no.: 11210554

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV/H006

Article no.: 11210573

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72NV

Article no.: 11210276

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72NV/H006

Article no.: 11212658

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O300.GL-GW1J.72CU

Article no.: 11171740

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.GP-GW1J.72CU

Article no.: 11125058

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.GP-GW1J.72N

Article no.: 11125023

Product group
  • Diffuse sensors with background suppression
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O300.RL-GW1J.72CU

Article no.: 11172767

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.RL-GW1J.72N

Article no.: 11172769

Product group
  • Retro-reflective sensors
  • miniature
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire
O300.RP.T-GW1J.72CU

Article no.: 11157331

Product group
  • Retro-reflective sensors
  • transparent detection
  • Transparency object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.RP.T-GW1J.72N

Article no.: 11157334

Product group
  • Retro-reflective sensors
  • transparent detection
  • Transparency object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72CU

Article no.: 11176826

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72CU/E022

Article no.: 11199074

Product group
  • SmartReflect Light barriers
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72N

Article no.: 11176827

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top