Data sheet – O200.RL.C-GW2I.72CV/A014_FIN1_H006
Data sheet – O200.RL.C-GW2I.72CV/A014_FIN1_H006
Data sheet – O200.RL.C-GW2I.72CV/A014_FIN1_H006
Data sheet – O200.RL.C-GW2I.72CV/A014_FIN1_H006
Quickstart – O200 Fixed Settings
Operating instruction – O200 IO-Link
Software – IODD V1.1 (O200x.RL A014)
O200.RL.C-GW2I.72CV/A014_FIN1_H006 / IGES
O200.RL.C-GW2I.72CV/A014_FIN1_H006 / STEP
O200.RL.C-GW2I.72CV/A014_FIN1_H006 / PARASOLIDS
ePlan macro - 11231200
|
FTDR 048U048
Reflector rectangular 60 x 51 mm
Article no.: 11229661 |
|
|
FTDR 020U020
Reflector rectangular 32 x 20 mm
Article no.: 11229662 |
|
|
FTDF 025U025
Reflective tape rectangular 25 x 25 mm
Article no.: 11229663 |
|
|
FTDF 040U250
Reflector rectangular 250 x 40 mm
Article no.: 11117727 |
|
|
ZTEST-ALL.DIGITAL
Test unit for sensors digital
Article no.: 11084377 |
|
|
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital
Article no.: 11084376 |
|
|
USB IO-Link Master
USB IO-Link Master
Article no.: 11048016 |
|
|
10150326
Sensofix series 10 / series 20
Article no.: 10150326 |
|
|
ZADAP-200.STRAIGHT
Mounting bracket O200
Article no.: 11206601 |
|
|
ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)
Article no.: 11206602 |
|
|
ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)
Article no.: 11206603 |
|
|
ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10
Article no.: 11208477 |
|