• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

product group

scanning range

light source

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

adjustability

Image Product name product group housing sensing distance max. features
O200.GP-GW1J.72CV

Article no.:11210521

product group
  • Diffuse sensors with background suppression
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 20 … 120 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72CV/H006

Article no.:11210572

product group
  • Diffuse sensors with background suppression
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 20 … 120 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72NV

Article no.:11208513

product group
  • Diffuse sensors with background suppression
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 20 … 120 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GP-GW1J.72NV/H006

Article no.:11212696

product group
  • Diffuse sensors with background suppression
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 20 … 120 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72CV/E026

Article no.:11210544

product group
  • Diffuse sensors with background suppression
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 15 … 72 mm
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72CV/E026_H006

Article no.:11210567

product group
  • Diffuse sensors with background suppression
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 15 … 72 mm
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72NV/E026

Article no.:11210293

product group
  • Diffuse sensors with background suppression
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 15 … 72 mm
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR-GW1J.72NV/E026_H006

Article no.:11212635

product group
  • Diffuse sensors with background suppression
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 15 … 72 mm
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72CV/E026

Article no.:11210545

product group
  • Diffuse sensors with background suppression
  • miniature
  • fixed focus
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 8 … 13,5 mm
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72CV/E026_H006

Article no.:11210568

product group
  • Diffuse sensors with background suppression
  • miniature
  • fixed focus
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 8 … 13,5 mm
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72NV/E026

Article no.:11210291

product group
  • Diffuse sensors with background suppression
  • miniature
  • fixed focus
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 8 … 13,5 mm
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.GR.F-GW1J.72NV/E026_H006

Article no.:11212636

product group
  • Diffuse sensors with background suppression
  • miniature
  • fixed focus
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 8 … 13,5 mm
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72CV

Article no.:11210550

product group
  • Retro-reflective sensors
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 3 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72CV/H006

Article no.:11208515

product group
  • Retro-reflective sensors
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 3 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72NV

Article no.:11210277

product group
  • Retro-reflective sensors
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 3 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.RP-GW1J.72NV/H006

Article no.:11212654

product group
  • Retro-reflective sensors
  • miniature
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 3 m
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV

Article no.:11210554

product group
  • SmartReflect Light barriers
  • miniature
  • standard object detection
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 25 … 180 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV/H006

Article no.:11210573

product group
  • SmartReflect Light barriers
  • miniature
  • standard object detection
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 25 … 180 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72NV

Article no.:11210276

product group
  • SmartReflect Light barriers
  • miniature
  • standard object detection
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 25 … 180 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • sleeve smooth (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72NV/H006

Article no.:11212658

product group
  • SmartReflect Light barriers
  • miniature
  • standard object detection
housing
  • 8 mm x 25,1 mm
  • plastic
sensing distance max.
  • 25 … 180 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • threaded sleeves M3 (stainless steel)
  • flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top