Product portfolio
Miniature sensors

Miniature sensors

  • Very small designs with cable outlet at the rear or below
  • Point or line versions
  • Fast configuration by qTeach
  • IO-Link – Industry 4.0 and IoT-ready
  • Sensing range up to 300 mm
Open in product selector
Rectangular sensors

Rectangular sensors

  • Easy implementation and operation
  • Quick configuration by qTeach
  • Short response times of < 0.25 ms
  • IO-Link – Industry 4.0 and IoT- ready
  • Sensing range up to 1000 mm
Open in product selector
Cylindrical M18 sensors – M18 industrial standard – Light barriers without reflector in cylindrical M18 standard housing

Cylindrical M18 sensors

  • Rugged M18 metal housing
  • Baumer PinPoint LED
  • Simple and user-friendly commissioning with qTeach
  • Sensing range up to 300 mm
Open in product selector
Transparent detection without reflector – Transparent detection

Transparent detection

  • Reliable detection of bowls, PET bottles and foils
  • Short response time of < 0.25 ms
  • IO-Link – Industry 4.0 and IoT-ready
  • Sensing range up to 1000 mm
Open in product selector
Standard distance sensors – Long range without reflector – Long range up to 1.9 m

Long range up to 1.9 m

  • Safe Class 1 lasers
  • Easy and user-friendly commissioning by qTeach
  • IP 67
  • Sensing range up to 1900 mm
Open in product selector
Hygienic design – Hygiene design

Hygiene design

  • EHEDG certified, FDA-compliant, Ecolab tested
  • IP 69K
  • Long-term sealing thanks to proTect+
  • Variants with IO-Link and for transparency detection
  • Sensing range up to 1000 mm
Open in product selector

Robust washdown design

  • Robust stainless steel housing
  • IP 69K and ECOLAB tested
  • Long-term sealing thanks to proTect+
  • Variants with IO-Link and for transparency detection
  • Sensing range up to 1000 mm
Open in product selector
Line beam for seamless detection

Line beam for seamless detection

  • Up to 67 mm long line
  • Detection of small or perforated objects
  • Laser class 1 or PinPoint LED
  • Easy and user-friendly commissioning by qTeach
  • IO-Link - Industry 4.0 and IIoT ready
Open in product selector

Videos "The light barriere without reflector"
   

With SmartReflect Baumer has reinvented the optical light barrier: The reflector as the weak point is eliminated and highly reliable object detection is still guaranteed even for transparent objects. That reduces your costs tremendously.


Your benefits
  • Maximum system uptime and process safety
    • Very reliable object detection thanks to barrier principle
    • Elimination of the reflector as a potential source of error
    • No function impairment through dirt accumulation
    • Available in robust washdown or hygiene design
  • Reduction of operating costs
    • No reflector means time saving installation
    • No need for a reflector eliminates exchange and wear
    • No need for a reflector eliminates cleaning effort
  • Raising productivity
    • Sensing range up to 1.9 m or 1 m for transparent objects
    • High machine performance thanks to short response times of < 0.25 ms
    • Fast format changes, easy sensor exchange and additional usage data via IO-Link

Applications
  • Presence check on objects in process in any object position
  • Extremely fast and precie position detection even with tiny objects
  • Application in robotics and electronics components
  • Automated and configurable object detection, e.g. in format adjustments
  • Long-distant object detection
  • Reliable object counting even when very close to each other
  • High-precision referencing  of movements
  • Detection of different object materials, surfaces and colors even on transparent, uneven, pitted or rough surfaces
  • Monitoring of gradual changes in production processes and automated testing

Technology

Downloads
Technical and Application Reports / White Paper


To the top