• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Scanning range

Light source

Laser class

Connection types

Output circuit/interface

Type

Dimension

Housing version

Mechanical mounting

Protection class/approvals

Adjustability

Distance to focus

Beam type

Object type

Particular characteristics

Image Product name Product group Housing Sensing distance max. Features
O200.SP-GW1J.72CV

Article no.: 11210554

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72CV/H006

Article no.: 11210573

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72NV

Article no.: 11210276

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-GW1J.72NV/H006

Article no.: 11212658

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-NV1T.72CV

Article no.: 11212626

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-NV1T.72CV/H006

Article no.: 11212661

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-NV1T.72CV/H006_T003

Article no.: 11210972

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-NV1T.72NV

Article no.: 11210556

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-NV1T.72NV/H006

Article no.: 11212662

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-NV1T.72NV/H006_T003

Article no.: 11212663

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-PV1T.72CV

Article no.: 11212625

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-PV1T.72CV/H006

Article no.: 11212659

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-PV1T.72CV/H006_T003

Article no.: 11210974

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-PV1T.72NV

Article no.: 11210555

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-PV1T.72NV/H006

Article no.: 11212660

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O200.SP-PV1T.72NV/H006_T003

Article no.: 11212667

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Inquire
O300.SL-GW1J.72CU

Article no.: 11176826

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72CU/E022

Article no.: 11199074

Product group
  • SmartReflect Light barriers
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72N

Article no.: 11176827

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72N/E022

Article no.: 11199075

Product group
  • SmartReflect Light barriers
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-NV1T.72CU

Article no.: 11179003

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-NV1T.72N

Article no.: 11179004

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • NPN complementary
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-PV1T.72CU

Article no.: 11179005

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-PV1T.72N

Article no.: 11179006

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • PNP complementary
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire
O300.SP-GW1B.72CU

Article no.: 11120122

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.SP-GW1B.72N

Article no.: 11110450

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O300.SP-GW1B.72NU

Article no.: 11140097

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 67
Inquire
O300.SP-GW1B.72OU

Article no.: 11139109

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 67
Inquire
O300.SP-GW1J.72CU

Article no.: 11125077

Product group
  • SmartReflect Light barriers
  • miniature
  • Standard object detection
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.SP-GW1J.72CU/E022

Article no.: 11199073

Product group
  • SmartReflect Light barriers
  • Line beam
Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top