• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

product group

scanning range

light source

laser class

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

adjustability

distance to focus

beam type

particular characteristics

Image Product name product group housing sensing distance max. features
O300.SL-GW1J.72CU/E022

Article no.: 11199074

product group
  • SmartReflect Light barriers
  • line beam
housing
  • 12,9 mm x 32,3 mm
  • plastic
sensing distance max.
  • 30 … 120 mm
features
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Inquire
O300.SL-GW1J.72N/E022

Article no.: 11199075

product group
  • SmartReflect Light barriers
  • line beam
housing
  • 12,9 mm x 32,3 mm
  • plastic
sensing distance max.
  • 30 … 120 mm
features
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Inquire
O300.SP-GW1J.72CU/E022

Article no.: 11199073

product group
  • SmartReflect Light barriers
  • line beam
housing
  • 12,9 mm x 32,3 mm
  • plastic
sensing distance max.
  • 30 … 120 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.SP-GW1J.72N/E022

Article no.: 11199086

product group
  • SmartReflect Light barriers
  • line beam
housing
  • 12,9 mm x 32,3 mm
  • plastic
sensing distance max.
  • 30 … 120 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top