• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

product group

scanning range

light source

laser class

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

adjustability

Image Product name product group housing sensing distance max. features
O500.SP-GW1B.72CU

Article no.:11096085

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • qTeach / external
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-GW1B.72O

Article no.:11096080

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • qTeach / external
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-GW1B.72OU

Article no.:11139106

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • qTeach / external
  • flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-GW1J.72CU

Article no.:11125089

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-GW1J.72O

Article no.:11125082

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-NV1T.72CU

Article no.:11096088

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • NPN complementary
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-NV1T.72CU/T003

Article no.:11135865

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • NPN complementary
  • qTeach / 1-Step Teach-in
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-NV1T.72O

Article no.:11096083

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • NPN complementary
  • qTeach
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-NV1T.72O/T003

Article no.:11135866

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • NPN complementary
  • qTeach / 1-Step Teach-in
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-PV1T.72CU

Article no.:11096086

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • PNP complementary
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-PV1T.72CU/T003

Article no.:11135867

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • PNP complementary
  • qTeach / 1-Step Teach-in
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-PV1T.72O

Article no.:11096081

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • PNP complementary
  • qTeach
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP-PV1T.72O/T003

Article no.:11135869

product group
  • SmartReflect Light barriers
  • for longer ranges
  • standard object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • PNP complementary
  • qTeach / 1-Step Teach-in
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP.T-GW1J.72CU/B005

Article no.:11136920

product group
  • SmartReflect Light barriers
  • transparent detection
  • transparency object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP.T-GW1J.72O/B005

Article no.:11136921

product group
  • SmartReflect Light barriers
  • transparent detection
  • transparency object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500H.SP-GW1J.PVCV

Article no.:11125106

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP-GW1J.PVOV

Article no.:11125107

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVCV/B005

Article no.:11136929

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVOV/B005

Article no.:11136930

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO

Article no.:11125098

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO/H002

Article no.:11137002

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP.T-GW1J.PVO/B005

Article no.:11136924

product group
  • SmartReflect Light barriers
  • washdown
  • transparency object detection
housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6901

Article no.:11096612

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 50 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6901/IO

Article no.:11096627

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 50 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6901/KS34A

Article no.:11096613

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 50 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • flylead connector M12, L=300 mm
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6901/KS34A/IO

Article no.:11096615

product group
  • SmartReflect Light barriers
  • hygiene
  • standard object detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 50 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6902

Article no.:11096637

product group
  • SmartReflect Light barriers
  • hygiene
  • Tray and bottle detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6902/IO

Article no.:11096638

product group
  • SmartReflect Light barriers
  • hygiene
  • Tray and bottle detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6902/KS34A

Article no.:11096639

product group
  • SmartReflect Light barriers
  • hygiene
  • Tray and bottle detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • flylead connector M12, L=300 mm
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6902/KS34A/IO

Article no.:11096640

product group
  • SmartReflect Light barriers
  • hygiene
  • Tray and bottle detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top