• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

product group

scanning range

light source

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

adjustability

Image Product name product group housing sensing distance max. features
O300.SP.T-GW1J.72CU

Article no.:11136905

product group
  • SmartReflect Light barriers
  • transparent detection
  • transparency object detection
housing
  • 12,9 mm x 32,3 mm
  • plastic
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.SP.T-GW1J.72N

Article no.:11136906

product group
  • SmartReflect Light barriers
  • transparent detection
  • transparency object detection
housing
  • 12,9 mm x 32,3 mm
  • plastic
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O300H.SP.T-GW1J.PVCV

Article no.:11136925

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300H.SP.T-GW1J.PVNV

Article no.:11136926

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 16,5 mm x 34,6 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SP.T-GW1J.PVN

Article no.:11136922

product group
  • SmartReflect Light barriers
  • washdown
  • transparency object detection
housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500.SP.T-GW1J.72CU/B005

Article no.:11136920

product group
  • SmartReflect Light barriers
  • transparent detection
  • transparency object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.SP.T-GW1J.72O/B005

Article no.:11136921

product group
  • SmartReflect Light barriers
  • transparent detection
  • transparency object detection
housing
  • 18 mm x 45 mm
  • plastic
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500H.SP.T-GW1J.PVCV/B005

Article no.:11136929

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500H.SP.T-GW1J.PVOV/B005

Article no.:11136930

product group
  • SmartReflect Light barriers
  • hygiene
  • transparency object detection
housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP.T-GW1J.PVO/B005

Article no.:11136924

product group
  • SmartReflect Light barriers
  • washdown
  • transparency object detection
housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6902

Article no.:11096637

product group
  • SmartReflect Light barriers
  • hygiene
  • Tray and bottle detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6902/IO

Article no.:11096638

product group
  • SmartReflect Light barriers
  • hygiene
  • Tray and bottle detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6902/KS34A

Article no.:11096639

product group
  • SmartReflect Light barriers
  • hygiene
  • Tray and bottle detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • flylead connector M12, L=300 mm
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6902/KS34A/IO

Article no.:11096640

product group
  • SmartReflect Light barriers
  • hygiene
  • Tray and bottle detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6903

Article no.:11096643

product group
  • SmartReflect Light barriers
  • hygiene
  • Foil detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6903/IO

Article no.:11096644

product group
  • SmartReflect Light barriers
  • hygiene
  • Foil detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6903/KS34A

Article no.:11096645

product group
  • SmartReflect Light barriers
  • hygiene
  • Foil detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • flylead connector M12, L=300 mm
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDH 14G6903/KS34A/IO

Article no.:11096646

product group
  • SmartReflect Light barriers
  • hygiene
  • Foil detection
housing
  • 19,6 mm x 52,2 mm
  • stainless steel
  • hygienic design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • flylead connector M12, L=300 mm
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDK 14G6902/IO

Article no.:11084065

product group
  • SmartReflect Light barriers
  • transparent detection
  • Tray and bottle detection
housing
  • 14,8 mm x 43 mm
  • plastic
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 67
Inquire
FNDK 14G6902/S14/IO

Article no.:11084066

product group
  • SmartReflect Light barriers
  • transparent detection
  • Tray and bottle detection
housing
  • 14,8 mm x 43 mm
  • plastic
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -30 … 60 °C
  • IP 67
Inquire
FNDK 14G6902/S35A/IO

Article no.:11084322

product group
  • SmartReflect Light barriers
  • transparent detection
  • Tray and bottle detection
housing
  • 14,8 mm x 43 mm
  • plastic
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -30 … 60 °C
  • IP 67
Inquire
FNDK 14G6903/IO

Article no.:11084067

product group
  • SmartReflect Light barriers
  • transparent detection
  • Foil detection
housing
  • 14,8 mm x 43 mm
  • plastic
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 67
Inquire
FNDK 14G6903/S14/IO

Article no.:11084068

product group
  • SmartReflect Light barriers
  • transparent detection
  • Foil detection
housing
  • 14,8 mm x 43 mm
  • plastic
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -30 … 60 °C
  • IP 67
Inquire
FNDK 14G6903/S35A/IO

Article no.:11084323

product group
  • SmartReflect Light barriers
  • transparent detection
  • Foil detection
housing
  • 14,8 mm x 43 mm
  • plastic
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed red LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -30 … 60 °C
  • IP 67
Inquire
FNDR 14G6902/S14

Article no.:11096641

product group
  • SmartReflect Light barriers
  • transparent detection
  • Tray and bottle detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6902/S14/IO

Article no.:11096642

product group
  • SmartReflect Light barriers
  • transparent detection
  • Tray and bottle detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6903/S14

Article no.:11096647

product group
  • SmartReflect Light barriers
  • transparent detection
  • Foil detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6903/S14/IO

Article no.:11096648

product group
  • SmartReflect Light barriers
  • transparent detection
  • Foil detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top