• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

product group

scanning range

light source

laser class

connection types

output circuit/interface

type

dimension

housing version

protection class/approvals

adjustability

Image Product name product group housing sensing distance max. features
O300W.SL-GW1J.PVN

Article no.:11179009

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 30 … 250 mm
features
  • pulsed red laser diode
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -10 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SP-GW1J.PVN

Article no.:11127758

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O300W.SP.T-GW1J.PVN

Article no.:11136922

product group
  • SmartReflect Light barriers
  • washdown
  • transparency object detection
housing
  • 16,5 mm x 34,7 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 30 … 300 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO

Article no.:11125098

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO/H002

Article no.:11137002

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 60 … 600 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP.T-GW1J.PVO/B005

Article no.:11136924

product group
  • SmartReflect Light barriers
  • washdown
  • transparency object detection
housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 60 … 1000 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6901/S14

Article no.:11096610

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 50 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6901/S14/IO

Article no.:11096611

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 50 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6902/S14

Article no.:11096641

product group
  • SmartReflect Light barriers
  • transparent detection
  • Tray and bottle detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6902/S14/IO

Article no.:11096642

product group
  • SmartReflect Light barriers
  • transparent detection
  • Tray and bottle detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6903/S14

Article no.:11096647

product group
  • SmartReflect Light barriers
  • transparent detection
  • Foil detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
FNDR 14G6903/S14/IO

Article no.:11096648

product group
  • SmartReflect Light barriers
  • transparent detection
  • Foil detection
housing
  • 19,6 mm x 51 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 200 … 800 mm on V4A
features
  • pulsed point source LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12
  • -30 … 60 °C
  • IP 68/69K & proTect+
Inquire
O500W.SP-GW1J.PVO/H002_B005

Article no.:11137003

product group
  • SmartReflect Light barriers
  • washdown
  • standard object detection
housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
sensing distance max.
  • 60 … 800 mm
features
  • pulsed PinPoint LED
  • push-pull
  • Teach-in and IO-Link
  • connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Inquire

Did not find what you were looking for?

To the top