Technical data
general data
type
  • retro-reflective sensor
special type
  • hygienic design
light source
  • pulsed PinPoint LED
actual range Sb
  • 7,5 m
nominal range Sn
  • 8 m
polarization filter
  • yes
light indicator
  • LED yellow
power on indication
  • LED green
sensitivity adjustment
  • Teach-in: remote
wave length
  • 630 nm
suppression of reciprocal influence
  • yes
alignment optical axis
  • < 1°
approvals/certificates
  • Ecolab
electrical data
response time / release time
  • < 0,49 ms
voltage supply range +Vs
  • 10 … 30 VDC
current consumption max. (no load)
  • 40 mA
current consumption typ.
  • 30 mA
voltage drop Vd
  • < 3 VDC
output function
  • light / dark operate
output circuit
  • push-pull
output current
  • < 100 mA
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
width / diameter
  • 20,2 mm
height / length
  • 47,7 mm
depth
  • 36,4 mm
type
  • rectangular
housing material
  • stainless steel 1.4404 (V4A)
front (optics)
  • PMMA
connection types
  • flylead connector M12, L=300 mm
ambient conditions
operating temperature
  • -25 … +60 °C
protection class
  • IP 68/69K & proTect+

Downloads
3D CAD data
assembly instruction
Certificates / approvals

Diagrams

beam characteristic (typically)

excess gain curve


Drawings

dimension drawing

connection diagram

pin assignment


Accessories
reflectors
FTDR 084A084
Reflector rectangular 84 x 84 mm, Reflectors

Article no.: 11101254

  • Fastening method screw mounting
  • For Retro-reflective sensors

FTDR 047W047
Stainless steel reflector for retro-reflective sensor in hygiene design, Reflectors

Article no.: 11149760

  • Stainless steel reflector for retro-reflective sensor in hygiene design
  • EHEDG-certified

peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11137318
Teach Pen for sensors in metal housing, Peripherals

Article no.: 11137318

  • Local Teach-in of sensors in metal housing

11141124
Teach Pen for sensors in metal housing (USA, CAN, JP), Peripherals

Article no.: 11141124

  • Local Teach-in of sensors in metal housing

mounting accessories
HI17-1H
Mounting for sensors in hygienic design Ø 17 mm, Mounting accessories

Article no.: 11039553

  • Material: Stainless steel V4A
  • EHEDG-certified

connectors and mating connectors
ESG 34AY0200
Connector M12, 4 pin, straight, 2 m, V4A-PP, Connectors and mating connectors

Article no.: 11166444

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • Food & Beverage

ESG 34AY0500
Connector M12, 4 pin, straight, 5 m, V4A-PP, Connectors and mating connectors

Article no.: 11166445

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • Food & Beverage

ESG 34AY1000
Connector M12, 4 pin, straight, 10 m, V4A-PP, Connectors and mating connectors

Article no.: 11166446

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • Food & Beverage

ESG 34AY2500
Connector M12, 4 pin, straight, 25 m, V4A-PP, Connectors and mating connectors

Article no.: 11166447

  • connecting cable for connector type M12
  • 25 m
  • unshielded
  • Food & Beverage

ESW 33AY0200
Connector M12, 4 pin, angular, 2 m, V4A-PP, Connectors and mating connectors

Article no.: 11166448

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • Food & Beverage

ESW 33AY0500
Connector M12, 4 pin, angular, 5 m, V4A-PP, Connectors and mating connectors

Article no.: 11166449

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • Food & Beverage

ESW 33AY1000
Connector M12, 4 pin, angular, 10 m, V4A-PP, Connectors and mating connectors

Article no.: 11166450

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • Food & Beverage

ESW 33AY2500
Connector M12, 4 pin, angular, 25 m, V4A-PP, Connectors and mating connectors

Article no.: 11166451

  • connecting cable for connector type M12
  • 25 m
  • unshielded
  • Food & Beverage


To the top