Technical data
General data
Type
  • Light barrier
Special type
  • Washdown design
Version
  • Standard object detection
Light source
  • Pulsed PinPoint LED
Background position Sde
  • 30 … 300 mm
Scanning range Sa
  • 90% ... 85% Sde
Power on indication
  • LED green
Light indicator
  • LED yellow
Sensing distance adjustment
  • Teach-in and IO-Link
Wave length
  • 630 nm
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 2°
Approvals/certificates
  • Ecolab
Electrical data
Response time / release time
  • < 0.49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 45 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • < 3 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • < 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 16.5 mm
Height / length
  • 34.7 mm
Depth
  • 28.2 mm
Type
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Connector M8 4 pin
Ambient conditions
Protection class
  • IP 68/69K & proTect+
Operating temperature
  • -25 … +60 °C

Downloads
Data sheet
Quickstart
Operating Manual
Software
3D CAD / CAE

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)

Accessories
Reflectors
FTDR 050R060
Stainless steel reflector for SmartReflect in washdown design

Article no.: 11045417

  • Stainless steel reflector for SmartReflect in washdown design
  • Material: Stainless steel V4A
Peripherals
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP67

Article no.: 11215447

  • Suitable for field use with IP67
  • 8 flexibly assignable ports enable various control concepts
  • Interface diversity with 2x PROFINET, Modbus TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP67 – IO-Link Master PROFINET, 8-Port, IP67 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP67

Article no.: 11215460

  • Field device with IP67
  • 8 ports for integrating the sensors for IO-Link communication or digital I/O
  • 2 EtherNet/IP interfaces
  • Supports Modbus TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master PROFINET, 8-Port, IP20

Article no.: 11215445

  • Suitable for control cabinet thanks to IP20
  • 8 flexibly assignable ports enable various control concepts
  • Interface diversity with 2x PROFINET, Modbus TCP and OPC UA
IO-Link Master – IO-Link Master EtherNet/IP, 8-Port, IP20 – IO-Link Master PROFINET, 8-Port, IP20 – IO-Link Master PROFINET – IO-Link Master EtherNet/IP IO-Link Master EtherNet/IP, 8-Port, IP20

Article no.: 11215448

  • For the control cabinet with IP20
  • 8 ports for integrating the sensors for IO-Link communication or digital I/O
  • 2 EtherNet/IP interfaces
  • Supports Modbus TCP and OPC UA
     
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
USB IO-Link Master
USB IO-Link Master

Article no.: 11048016

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable
Peripherals – SensControl  – Wireless IO-Link master and app – Wireless IO-Link master SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Mounting accessories
11104963
Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
11102423
Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
11124807
Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel
Connectors and mating connectors
ESG 32AY0200
Connector M8, 4 pin, straight, 2 m, V4A-PP

Article no.: 11166415

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Food & Beverage

ESG 32AY0500
Connector M8, 4 pin, straight, 5 m, V4A-PP

Article no.: 11166419

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Food & Beverage

ESG 32AY1000
Connector M8, 4 pin, straight, 10 m, V4A-PP

Article no.: 11166440

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Food & Beverage

ESW 31AY0200
Connector M8, 4 pin, angular, 2 m, V4A-PP

Article no.: 11166441

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Food & Beverage

ESW 31AY0500
Connector M8, 4 pin, angular, 5 m, V4A-PP

Article no.: 11166442

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Food & Beverage

ESW 31AY1000
Connector M8, 4 pin, angular, 10 m, V4A-PP

Article no.: 11166443

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Food & Beverage


To the top