Switzerland English
  • Germany
    • Deutsch
    • English
  • Switzerland
    • Deutsch
    • English
    • Français
  • France
    • Français
    • English
  • Italy
    • English
  • Sweden
    • English
  • Denmark
    • English
  • Poland
    • English
  • United Kingdom
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • United States
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • United Arab Emirates
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
Product portfolio
Chemically robust ultrasonic distance sensors

Miniature- M12 Sensors – chemically robust

  • M12 for tight installation spaces
  • Narrow beam shape
  • Sensing range up to 200 mm   
  • Fast response time < 6 ms     
  • Proximity switches, retro-reflective and distance sensors

 

Open in product selector
Universal M18 Design – chemically robust

Universal M18 Design – chemically robust

  • Standard M18 design
  • 2 different Beam shapes available 
  • Sensing distances up to 1000 mm
  • Response time <25 ms
  • Proximity switches, retro-reflective and distance sensor
Open in product selector

Your benefit
  • Process stability in aggressive environments
    • Unaffected by moisture and vapors
    • Chemically resistant to aggressive media thanks to a patented parylene sensor front and a completely metal housing with no weak points (LEDs)
    • Pressure-resistant up to 6 bar
    • Sensor consists of FDA-compliant materials for use in the F&B industry
  • Reliable and efficient object detection
    • Minimal interfering reflections thanks to extremely narrow sonic beams (+/- 10 mm)
    • M18 versions with a wider sonic beam allow larger sensing distances
    • Thanks to response times < 6 ms, the sensors are ideal for fast applications
    • Sensing distances of a maximum of 200 mm (M12)  or 1000 mm (M18)
    • Retro-reflective sensors guarantee absolutely reliable object recognition (beam interruption principle)
  • Simple, cost-effective installation and setup
    • Housing in industry standard stainless steel M12 and M18
    • Extremely simple installation due to the elimination of vibration-free mounting required with typical ultrasonic sensors

Applications
  • Presence detection of bottles in fast star fillers to prevent filling failures
  • Presence detection in aseptic filling machines
  • Level detection in pressure tanks up to 6 bar
  • Level measurement in lab technology (e. g. ink)

Technology

Downloads
Brochures / Catalogs


To the top