• Image
  • Product name
  • product group
  • housing
  • scanning range Sd
  • features
Filter by attributes

product group

sensing distance max.

housing

output circuit/interface

housing version

connection types

particular characteristics

operating temperature

Image Product name product group housing scanning range Sd features
UNAR 18N6903/S14G

Article no.: 10161023

  • Ultrasonic proximity sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 100 … 1000 mm
  • NPN make function (NO)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18N6912/S14G

Article no.: 10162126

  • Ultrasonic proximity sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 60 … 400 mm
  • NPN make function (NO)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18N7903/S14G

Article no.: 10161024

  • Ultrasonic proximity sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 100 … 1000 mm
  • NPN break function (NC)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18N7912/S14G

Article no.: 10162127

  • Ultrasonic proximity sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 60 … 400 mm
  • NPN break function (NC)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18P6903/S14G

Article no.: 10161025

  • Ultrasonic proximity sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 100 … 1000 mm
  • PNP make function (NO)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18P6912/S14G

Article no.: 10162128

  • Ultrasonic proximity sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 60 … 400 mm
  • PNP make function (NO)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18P7903/S14G

Article no.: 10161026

  • Ultrasonic proximity sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 100 … 1000 mm
  • PNP break function (NC)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
UNAR 18P7912/S14G

Article no.: 10162129

  • Ultrasonic proximity sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 60 … 400 mm
  • PNP break function (NC)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
URAR 18N6912/S14G

Article no.: 11050151

  • Ultrasonic retro-reflective sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 0 … 400 mm
  • NPN make function (NO)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
URAR 18N7912/S14G

Article no.: 11050152

  • Ultrasonic retro-reflective sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 0 … 400 mm
  • NPN break function (NC)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
URAR 18P6912/S14G

Article no.: 11049841

  • Ultrasonic retro-reflective sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 0 … 400 mm
  • PNP make function (NO)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67
URAR 18P7912/S14G

Article no.: 11050150

  • Ultrasonic retro-reflective sensors
  • 18 mm x 91,5 mm
  • stainless steel
  • chemically robust
  • 0 … 400 mm
  • PNP break function (NC)
  • Teach-in
  • connector M12
  • 60 °C
  • IP 67

Did not find what you were looking for?

To the top