Technical data
general data
emitter / receiver
  • emitter
scanning range Sd
  • 0… 2000 mm
scanning range far limit Sde
  • 0… 2000 mm
sonic frequency
  • 200 kHz
power on indication
  • LED green
electrical data
voltage supply range +Vs
  • 12 … 30 VDC
current consumption typ.
  • 25 mA
residual ripple
  • < 10 % Vs
short circuit protection
  • yes
reverse polarity protection
  • yes, Vs to GND
mechanical data
type
  • rectangular
housing material
  • plastic (ASA, PMMA)
coating active face
  • PEEK
width / diameter
  • 18 mm
height / length
  • 45 mm
depth
  • 32 mm
connection types
  • connector M12 5 pin
ambient conditions
operating temperature
  • -25 … +65 °C
storage temperature
  • -40 … +75 °C
protection class
  • IP 67

Downloads
Data sheet
Installation and operating instructions
Certificates / approvals
3D CAD

Drawings

connection diagram


Accessories
fitting receiver
U500.EB0.2-GP2J.72F

Article no.: 11228075

mounting accessories
11099942
Sensofix O500/U500, Mounting accessories

Article no.: 11099942

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

11092246
Mounting bracket O500/U500 (L design), Mounting accessories

Article no.: 11092246

  • Material: Steel

11111164
Mounting bracket O500/U500 - Retrofit for sensors series 30, Mounting accessories

Article no.: 11111164

  • Material: Steel

connectors and mating connectors
ESG 34CH0200G
Connectors and mating connectors

Article no.: 11046264

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESG 34CH0500G
Connectors and mating connectors

Article no.: 11046266

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34CH1000G
Connectors and mating connectors

Article no.: 10155587

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 33CH0500G
Connectors and mating connectors

Article no.: 11046261

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34CH0200
Connector M12, 5 pin, straight, 2 m, Connectors and mating connectors

Article no.: 10119929

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34CH0500
Connector M12, 5 pin, straight, 5 m, Connectors and mating connectors

Article no.: 10126562

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33CH0200
Connector M12, 5 pin, angular, 2 m, Connectors and mating connectors

Article no.: 10119930

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33CH0500
Connector M12, 5 pin, angular, 5 m, Connectors and mating connectors

Article no.: 10126563

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers


To the top