Product portfolio
With media contact – TopicID 36700 - Banner-Title-ID 3525 – TopicID 36700 - Highlights-Title-ID 3529 – TopicID 36704 - Banner-Title-ID 3525 – TopicID 36704 - Highlights-Title-ID 3529 – TopicID 36706 - Banner-Title-ID 3525 – TopicID 36706 - Highlights-Title-ID 3529

With media contact

  • Especially robust housing for long service life
  • Integrated compensation electrodes to suppress dirt and moisture
  • Specialized sensors designs for soiled media
Open in product selector
Non-contact – Particularly flat design

Non-contact

  • Protected sensor installation outside the containers
  • No media contamination by the sensor
  • Optional detection from the outside of completely closed systems
Open in product selector
Robust sensors

Robust sensors

  • Sensors for demanding applications
  • Coated sensing head to enable cleaning free from residues
  • Sensing head capable of temperatures from -40 (cold) to 200°C (hot)
Open in product selector
Easy mounting solution

Easy mounting solution

  • Installation flexibility thanks to unique mounting frame
  • Sensor easily snaps in and out without tools
  • Optional cascading of several sensors
     
Open in product selector

Video "Flat CFDK 25 capacitive sensor with versatile mounting options"
 

The advantages of the flat capacitive sensors CFDK 25 for level measurement at a glance:

  • Versatile mounting options
  • Space-saving installation
  • Snap-in /snap-out without tools

Your benefits
  • Long service life thanks to minimum wear
    • Extremely abrasion-resistant and robust housing
    • The sensing distance of up to 30 mm and the very flat design allows for protected sensor installation
    • Flush-mount designs
    • Protected and easy sensor mounting outside the container with mounting frame
  • Reliable detection
    • Capacitive sensors detect any medium
    • Insensitive to dust and soiling
  • Flexible use
    • Non- contact media detection through container walls - no soiling or media adhesions and contamination
    • For direct media contact - even in aggressive media
       

Applications

Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top