Technical data
General data
Nominal sensing distance Sn
  • 10 mm
Nominal sensing distance Sn adjustable
  • 2 … 10 mm
Mounting type
  • Flush
GND electrode
  • Yes
Temperature drift
  • ± 15 % (+10 ... +70 °C)
Sensitivity adjustment
  • Potentiometer, 18 turn
Output indicator
  • LED yellow
Measurement type
  • Contactless
Field of application
Detection of non-conductive media
  • Yes
Fill level detection through container
  • Yes
Liquids in direct contact
  • No
Object detection / bulk goods
  • Yes
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Output circuit
  • PNP break function (NC)
Output current
  • 200 mA
Voltage drop Vd
  • <2.5 VDC
Switching frequency
  • 50 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical smooth
Housing material
  • Brass nickel plated
Dimension
  • 20 mm
Housing length
  • 79.5 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 65

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10143377
Mounting bracket for sensors Ø 20 mm

Article no.: 10143377

  • Material: Polypropylene (PP)

To the top