Technical data
Performance characteristics
Trigger modes
  • Adaptive trigger
  • Window trigger
  • Analog output
Measuring principle
  • CleverLevel level switches (Frequency Sweep)
Media characteristics
  • DC > 1.5
Hysteresis
  • ± 1 mm
Repeatability
  • ± 1 mm
Step response time
  • < 150 ms
Damping
  • 0 … 10 s , adjustable
IO-Link interface
IO-Link version
  • 1.1
IO-Link port type
  • Class A
Baud rate
  • 38,4 kbaud (COM2)
Cycle time
  • ≥ 6.4 ms
SIO-mode
  • Yes
Process connection
Wetted parts material
  • PEEK Natura
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Output signal
Output type
  • PNP
  • NPN
  • Digital (push-pull)
  • 4...20 mA
Switching logic
  • Normally open (NO)
  • Normally closed (NC)
  • Active high
  • Active low
Compliance and approvals
EMC Emission
  • EN 61326-1
  • EN 50121-3-2:2016
EMC Immunity
  • EN 61326-1
  • EN 50121-3-2:2016
Hygiene
  • 3-A (74-07)
  • EHEDG EL Class I
  • FDA (21 CFR 177.2415)
Safety
  • cULus listed, E365692

Downloads
Data sheet
Operating Manual
Software Manual
Certificates / approvals
Technical Reports / White Paper
Software
3D CAD / CAE

Drawings

Drawings

G 1/2 A hygienic (BCID: A03)

(png | 147 KB)

G 1/2 A hygienic, sliding connection, L250 mm (A03)

(png | 15 KB)

Accessories
Programming tool
USB IO-Link Master
USB IO-Link Master

Article no.: 11048016

  • Integration of IO-Link sensors via USB
  • Including power supply (EU, KOR, USA, AUS, UK) and USB cable
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, FlexTop 22xx, FlexTemp 23xx, TCR6, TE2, TER8, PT20, TFR5
Accessories
The selected altAttribute does not exist! ZPH1-3236

Article no.: 11007909

  • SMS 1145, DN 51
  • AISI 316L (1.4404)
  • 25 bar

Hygienic adapters – ZPH1-32A1 ZPH1-32A1

Article no.: 10347240

  • Rd52 (EH FTL EE2)
  • AISI 316L (1.4404)
  • 40 bar

Hygienic adapters – ZPH1-32BA ZPH1-32BA

Article no.: 11118883

  • G 3/4 A ISO 228-1 (EH FTL GQ2)
  • AISI 316L (1.4404)
  • 40 bar

Hygienic adapters – ZPH1-32BC ZPH1-32BC

Article no.: 11118834

  • G 3/4 A ISO 228-1 (VS Ø 21.3)
  • AISI 316L (1.4404)
  • 40 bar

Hygienic adapters – ZPH1-32C0 ZPH1-32C0

Article no.: 10347657

  • G 1 A hygienic
  • AISI 316L (1.4404)
  • 40 bar

Hygienic adapters – ZPH1-32CB ZPH1-32CB

Article no.: 11098659

  • G 1 A ISO 228-1 (EH FTL GW2)
  • AISI 316L (1.4404)
  • 40 bar

Hygienic adapters – ZPH1-32CD ZPH1-32CD

Article no.: 11120583

  • G 1 A ISO 228-1 (VS Ø 21.3)
  • AISI 316L (1.4404)
  • 40 bar

Hygienic adapters – ZPH1-32D3 ZPH1-32D3

Article no.: 11188295

  • BHC 3A DN 38
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG

Hygienic adapters – ZPH3-3213 ZPH3-3213

Article no.: 11190720

  • ISO 2852 (Tri-Clamp), DN 25, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN 26.9, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1", Ø 50.5
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-3216 ZPH3-3216

Article no.: 11190721

  • ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0
  • DIN 32676-A (Tri-Clamp), DN 50, Ø 64.0
  • DIN 32676-B (Tri-Clamp), DN 42.4; 48.3, Ø 64.0
  • DIN 32676-C (Tri-Clamp), DN 2", Ø 64.0
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-3221 ZPH3-3221

Article no.: 11190723

  • DIN 11851 (dairy pipe connection), DN 25
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-3224 ZPH3-3224

Article no.: 11190724

  • DIN 11851 (dairy pipe connection), DN 40
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-3225 ZPH3-3225

Article no.: 11190725

  • DIN 11851 (dairy pipe connection), DN 50
  • AISI 316L (1.4404)
  • 10 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-324E ZPH3-324E

Article no.: 11190729

  • Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
  • AISI 316L (1.4404)
  • 10 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-3254 ZPH3-3254

Article no.: 11190726

  • DIN 11864-1-A (aseptic screwed union), DN 40
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-3255 ZPH3-3255

Article no.: 11190727

  • DIN 11864-1-A (aseptic screwed union), DN 50
  • AISI 316L (1.4404)
  • 25 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-344F ZPH3-344F

Article no.: 11190728

  • Varivent® DN 25; 1" (Type F), Ø 50
  • AISI 316L (1.4435 BN2)
  • EHEDG
  • 3-A

Thread adapters – ZPI1-32B ZPI1-32B

Article no.: 10296367

  • G 1 A ISO 228-1
  • AISI 316L (1.4404)
  • 40 bar

Thread adapters – ZPI1-32D ZPI1-32D

Article no.: 11113925

  • G 1 1/2 A ISO 228-1
  • AISI 316L (1.4404)
  • 40 bar

Thread adapters – ZPI1-32E ZPI1-32E

Article no.: 11094800

  • G 2 A ISO 228-1
  • AISI 316L (1.4404)
  • 40 bar

Thread adapters – ZPI1-32G – Adapters, thermowells and inserts ZPI1-32G

Article no.: 11116340

  • 1-11.5 NPT
  • AISI 316L (1.4404)

Hygienic weld-in sleeves – ZPW2-326 ZPW2-326

Article no.: 10326080

  • Welding connection DN 25 … 50, Ø 29 x 36.5
  • AISI 316L (1.4404)
  • 40 bar

Hygienic weld-in sleeves – ZPW2-326 ZPW3-326

Article no.: 11218423

  • Welding connection DN 25 … 50, Ø 29 x 36.5
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

Hygienic weld-in sleeves – ZPW2-327 ZPW2-327

Article no.: 10347612

  • Welding connection DN 65 … 150, Ø 30 x 36.5
  • AISI 316L (1.4404)
  • 40 bar

Hygienic weld-in sleeves – ZPW2-327 ZPW3-327

Article no.: 11218428

  • Welding connection DN 65 … 150, Ø 30 x 36.5
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

Hygienic weld-in sleeves – ZPW3-321 ZPW3-321

Article no.: 11190740

  • Welding connection Ø 30 x 34
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW3-321 ZPW3-381

Article no.: 11235188

  • Welding connection Ø 30 x 34
  • Hastelloy C-22
  • 40 bar

Hygienic weld-in sleeves – ZPW3-322 ZPW3-322

Article no.: 11190741

  • Welding connection Ø 45 x 34
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW2-324 ZPW2-324

Article no.: 10296300

  • Welding connection Ø 30 x 34
  • AISI 316L (1.4404)
  • 40 bar

Blind plugs – ZPX5-32 ZPX5-32

Article no.: 10296329

  • G 1/2 A hygienic
  • AISI 316L (1.4404)
  • 100 bar

Welding mandrels – ZPX6-36 ZPX6-36

Article no.: 11122967

  • G 1/2 A hygienic
  • Brass
  • 40 bar

ESG 34AY0200
Connectors and mating connectors

Article no.: 11166444

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Food & Beverage

ESG 34AY0500
Connectors and mating connectors

Article no.: 11166445

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Food & Beverage

ESG 34AY1000
Connectors and mating connectors

Article no.: 11166446

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Food & Beverage

ESG 34AY2500
Connectors and mating connectors

Article no.: 11166447

  • Connecting cable for Connector type M12
  • 25 m
  • Unshielded
  • Food & Beverage

ESW 33AY0200
Connectors and mating connectors

Article no.: 11166448

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Food & Beverage

ESW 33AY0500
Connectors and mating connectors

Article no.: 11166449

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Food & Beverage

ESW 33AY1000
Connectors and mating connectors

Article no.: 11166450

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Food & Beverage

ESW 33AY2500
Connectors and mating connectors

Article no.: 11166451

  • Connecting cable for Connector type M12
  • 25 m
  • Unshielded
  • Food & Beverage

ESG 34AH0200
Connectors and mating connectors

Article no.: 10132540

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 34AH0500
Connectors and mating connectors

Article no.: 10132548

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 34AH1000
Connectors and mating connectors

Article no.: 10132549

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH0200
Connectors and mating connectors

Article no.: 10127803

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH0500
Connectors and mating connectors

Article no.: 10127804

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH1000
Connectors and mating connectors

Article no.: 10127805

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 34AH0200G
Connectors and mating connectors

Article no.: 11046262

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 34AH0500G
Connectors and mating connectors

Article no.: 11046263

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers

ESG 34AH1000G
Connectors and mating connectors

Article no.: 10125473

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33AH0200G
Connectors and mating connectors

Article no.: 11046259

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33AH0500G
Connectors and mating connectors

Article no.: 11046260

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Suitable for flexible cable carriers

ESW 33AH1000G
Connectors and mating connectors

Article no.: 10126464

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Suitable for flexible cable carriers

ES 18A PG7
Connectors and mating connectors

Article no.: 10214558

  • Connector not pre-assembled for Connector type M12
  • Unshielded

ES 14A PG7
Connectors and mating connectors

Article no.: 10255464

  • Connector not pre-assembled for Connector type M12
  • Unshielded


To the top