Technical data
Performance characteristics
Measuring range
  • -1 … 40 bar
Min. measuring span
  • 0.1 bar
Max. measuring span
  • 40 bar
Pressure type
  • Absolute
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.04 % FSR
  • ± 0.1 % FSR
  • ± 0.2 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
Max. measuring error
  • ± 0.1 % FSR
  • ± 0.25 % FSR
  • ± 0.5 % FSR
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
  • For turndown, multiply this value by the applied turndown ratio
Temperature coefficient
  • ≤ 0.03 % FSR/10 K , measuring span
  • ≤ 0.03 % FSR/10 K , zero point
Compensated temperature range
  • -40 … 85 °C
Long term stability
  • ≤ 0.1 % FSR/a , measuring range > 1 bar
  • ≤ 1 mbar , measuring range ≤ 1 bar
Max. turndown ratio
  • 5 : 1
Rise time (10 ... 90 %)
  • ≤ 5 ms
Compliance and approvals
Explosion protection
  • ATEX II 1/2G Ex ia IIC T4/T6 Ga/Gb
  • ATEX II 1D Ex ia IIIC T107 °C IP6X Da
  • ATEX II 1G Ex ia IIC T4/T6 Ga

Downloads
Installation and operating instructions
Certificates / approvals
Software
3D CAD

Drawings

Drawings

Housing with connector M12-A, 4-pin

(png | 23 KB)

Housing with connector DIN EN 175301-803 A (DIN 43650 A), 4-pin

(png | 54 KB)

Housing with cable outlet, 3-wire, 1.5 m length

(png | 39 KB)

Field housing with cable gland

(png | 84 KB)

G 1/4 B EN 837-1 (BCID: G30)

(png | 43 KB)

G 1/2 B EN 837-1 (BCID: G31)

(png | 45 KB)

1/4-18 NPT (BCID: N01)

(png | 39 KB)

1/2-14 NPT (BCID: N02)

(png | 42 KB)

G 1/4 A DIN 3852-E (BCID: G50)

(png | 44 KB)

G 1/2 A DIN 3852-E (BCID: G51)

(png | 47 KB)

G 1/4 A ISO 228-1 female thread (BCID: G21)

(png | 50 KB)

G 1/2 A DIN 3852-E, hole Ø 10 mm (BCID: G51)

(png | 56 KB)

Accessories
Programming tool
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

Accessories
Accessories process sensors – ZEX-ALL.B28RD100 ZEX-ALL.B28RD100
Dual-channel safety barrier (with diode return channel)

Article no.: 11217062

O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-410

Article no.: 11153808

  • G 1/2 A DIN 3852-E

O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-420

Article no.: 11153809

  • G 1/2 A DIN 3852-E

O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-430

Article no.: 11153810

  • G 1/2 A DIN 3852-E

ESG 34AY0200
Connector M12, 4 pin, straight, 2 m, V4A-PP, Connectors and mating connectors

Article no.: 11166444

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • Food & Beverage

ESG 34AY0500
Connector M12, 4 pin, straight, 5 m, V4A-PP, Connectors and mating connectors

Article no.: 11166445

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • Food & Beverage

ESG 34AY1000
Connector M12, 4 pin, straight, 10 m, V4A-PP, Connectors and mating connectors

Article no.: 11166446

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • Food & Beverage

ESG 34AY2500
Connector M12, 4 pin, straight, 25 m, V4A-PP, Connectors and mating connectors

Article no.: 11166447

  • connecting cable for connector type M12
  • 25 m
  • unshielded
  • Food & Beverage

ESW 33AY0200
Connector M12, 4 pin, angular, 2 m, V4A-PP, Connectors and mating connectors

Article no.: 11166448

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • Food & Beverage

ESW 33AY0500
Connector M12, 4 pin, angular, 5 m, V4A-PP, Connectors and mating connectors

Article no.: 11166449

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • Food & Beverage

ESW 33AY1000
Connector M12, 4 pin, angular, 10 m, V4A-PP, Connectors and mating connectors

Article no.: 11166450

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • Food & Beverage

ESW 33AY2500
Connector M12, 4 pin, angular, 25 m, V4A-PP, Connectors and mating connectors

Article no.: 11166451

  • connecting cable for connector type M12
  • 25 m
  • unshielded
  • Food & Beverage

ESG 34AH0200
Connectors and mating connectors

Article no.: 10132540

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH0500
Connectors and mating connectors

Article no.: 10132548

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH1000
Connectors and mating connectors

Article no.: 10132549

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0200
Connectors and mating connectors

Article no.: 10127803

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0500
Connectors and mating connectors

Article no.: 10127804

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH1000
Connectors and mating connectors

Article no.: 10127805

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH0200G
Connectors and mating connectors

Article no.: 11046262

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AH0500G
Connectors and mating connectors

Article no.: 11046263

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34AH1000G
Connectors and mating connectors

Article no.: 10125473

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH0200G
Connectors and mating connectors

Article no.: 11046259

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH0500G
Connectors and mating connectors

Article no.: 11046260

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESW 33AH1000G
Connectors and mating connectors

Article no.: 10126464

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ES 18A PG7
Connector M12, 4 pin, straight, Connectors and mating connectors

Article no.: 10214558

  • connector not pre-assembled for connector type M12
  • unshielded

ES 14A PG7
Connector M12, 4 pin, angular, Connectors and mating connectors

Article no.: 10255464

  • connector not pre-assembled for connector type M12
  • unshielded


To the top