Technical data
Ambient conditions
Degree of protection (EN 60529)
  • IP 55
Humidity
  • < 98 % RH , condensing
Output signal
Characteristic
  • Linear or customised with max. 30 points
Output signal
  • 4 … 20 mA , 2-wire
  • 20 … 4 mA , 2-wire
Accuracy
  • < 0.025 % FSR
Response time, T90
  • < 450 ms
Temperature drift
  • ± 0.01 %/K , max.
Load resistance
  • R ≤ (U - 7 V)/23 mA
Resolution
  • 14 bit
Up/Down scaling limits
  • 23 mA / 3.5 mA
Power-up time
  • < 5 s
Power supply
  • 7 … 40 V DC
SEPR_24089_„„Reverse polarity protection
  • Yes
Effect of variations in supply voltage
  • 0.001 %/V
HART Data
Properties
  • HCF standard, Rev.7
  • including „Temperature Device Family“ commands
Protocol
  • Read serial number
  • Read/Change user ID
  • Read/Change configuration
  • Read input signal value
  • Read output signal value
  • Input signal logging
  • 2-point sensor-trim
  • For more information please see ‚Field Device Specification - FlexTop 2222‘
Compliance and approvals
EMC
  • EN 61326-1:2013
  • DNV GL - Class A

Downloads
Installation and operating instructions
Certificates / approvals
Software

Accessories
Accessories
Accessories process sensors – ZPX1-004 ZPX1-004
DIN-rail mounting clip for FlexTop temperature transmitters

Article no.: 11043191


To the top