Technical data
Ambient conditions
Degree of protection (EN 60529)
  • IP 10 , terminals
  • IP 55 , housing
Humidity
  • < 98 % RH , condensing
Long-term test (transmitter)
  • IEC 770 6.3.2
Vibration (sinusoidal) (EN 60068-2-6)
  • 1.6 mm p-p (2 … 25 Hz), 4 g (25 … 100 Hz), 1 octave / min.
Output signal
Damping
  • 0.0 … 30 s , programmable
Characteristic
  • Linear or customised with max. 30 points
Output signal
  • 4 … 20 mA , 2-wire
  • 20 … 4 mA , 2-wire
Accuracy
  • < 0.1 % FSR
Response time, T90
  • ≤ 1.0 s , with Pt100
  • ≤ 1.6 s , with T/C
Temperature drift
  • < 0.003 %/K , typ.
  • < 0.01 %/K , max.
Load resistance
  • R = (U - 6.5 V)/23 mA
Resolution
  • 12 bit
Up/Down scaling limits
  • 23 mA / 3.5 mA
Ripple immunity
  • 3 Vrms
Power-up time
  • 1.8 … 3.9 s
Power supply
  • 6.5 … 30 V DC
Compliance and approvals
EMC
  • EN 61326-1
Namur
  • NE21
Explosion protection
  • ATEX II 1G Ex ia IIC T5/T6
  • ATEX II 3G Ex nA IIC T5

Downloads
Installation and operating instructions
Certificates / approvals
Technical Reports / White Paper
Software

Drawings

Drawings


Accessories
Programming tool
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

Accessories
Accessories process sensors – ZEX-ALL.B28RD100 ZEX-ALL.B28RD100
Dual-channel safety barrier (with diode return channel)

Article no.: 11217062

  • Applicable for all Baumer Ex i 4 … 20 mA current loop sensors and Ex i LBFH/LBFI level switches
  • DIN rail mounted
  • HART compatible
  • Earthed field circuit
Mounting aids for DIN-rail – ZPX1-004 ZPX1-004
DIN-rail mounting clip for FlexTop temperature transmitters

Article no.: 11043191


To the top