• Image
  • Product name
  • Shaft type
  • Interface
  • Steps per turn

Filter by attributes

Model

Size (flange)

Hollow shaft

Pulses/waves per revolution

Steps per turn

Output stages

Interface

Connection

Protection DIN EN 60529

Option

Image Product name Shaft type Interface Steps per turn
EAM500 analog Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Interface
  • Analog
Inquire
EAM500R-K - CANopen® Shaft type
  • ø6 mm (magnet rotor bore)
  • M7 screw
Interface
  • CANopen®
Steps per turn
  • 14 bit
Inquire
MHAP 100 Shaft type
  • ø16...80 mm (through hollow shaft)
Interface
  • SSI
Steps per turn
  • 17 bit
Inquire
MHAP 200 Shaft type
  • ø50...180 mm (through hollow shaft)
Interface
  • SSI
Steps per turn
  • 17 bit
Inquire
MHAP 400 Shaft type
  • ø70...340 mm (through hollow shaft)
Interface
  • SSI
Steps per turn
  • 17 bit
Inquire
MQR 3000F Shaft type
  • ø300...3183 mm (through hollow shaft)
Inquire

Did not find what you were looking for?

To the top