Product portfolio
Hollow shafts up to 150 mm

Hollow shafts up to 150 mm

MDFK / ITDx9 / MIR

  • For shafts from 6 … 150 mm
  • Square wave and SinCos signals
  • Up to 8192 ppr
Open in product selector
Hollow shafts up to 740 mm

Hollow shafts up to 740 mm

HDmag MHGE

  • For shafts from 16 ... 740 mm
  • Square wave and SinCos signals
  • Up to 32 768 ppr
  • DNV certification optional
Open in product selector
Hollow shafts up to 340 mm – ultra-high resolution

Hollow shafts up to 340 mm – ultra-high resolution

HDmag MHGP

  • For shafts from 16 ... 340 mm
  • Square wave and SinCos signals
  • Up to 524 288 ppr
  • Real-time FPGA signal processing integrated
Open in product selector
High-resolution magnetic belt encoder for large shaft diameters – Flexible magnetic belt mounting – for shafts up to 3183 mm  – Incremental – for shafts up to 3183 mm – Quasi-absolute – for large shafts up to 3183 mm – Flexible magnetic belt mounting – for shafts up to 3183 mm

Flexible magnetic belt mounting – for shafts up to 3183 mm

HDmag MIR 3000F

  • For shafts from 300 ... 3183 mm
  • Square wave and SinCos signals
  • Up to 131 072 ppr
  • Installed anywhere on the shaft, no free shaft end required
To the product
Bearingless HeavyDuty encoders – optical – For highspeed applications – optical technology without integral bearings

Bearingless HeavyDuty encoders – optical

HG

  • For shafts from 12 ... 120 mm
  • Precise optical sensing
  • Square wave signals
  • Up to 4000 ppr
Open in product selector

Bearingless encoders - wear-free and magnetic scanning principle.
 

Bearingless encoders from Baumer excel by their wear-free and magnetic scanning principle. Bearingless encoders are robust and reliable even under the harshest environmental conditions such as cold, moisture and dirt. Compared with bearing systems, bearingless encoders are very space-saving due to their small installation depth. Due to the compactness they can be integrated directly into existing systems. A costly and unprotected external mounting is therefore needless. Thanks to their durability and compact design, bearingless encoders from Baumer are the ideal choice for a broad field of applications.


Your benefits
  • Flexible and easy selection
    • Broad portfolio for shaft designs from 5 ... 3183 mm, from small drive shafts to large drive / generator shafts
  • Reliable and durable operation
    • Wearfree and non-contact magnetic sensing, high speed
    • Resistant to dirt, shocks and vibration
  • Space-saving with high mounting tolerances
    • Short mounting depth thanks to radial sensing, minimum mounting depth 10 mm
    • High axial and radial air gap of up to ±5 mm (sensor head to magnetic pole wheel) allow easy installation and guarantee reliable operation, even under extreme conditions
  • Efficiency in control and regulation
    • Standard variants with resolution up to 8192 ppr, ultra high-resolution variants with real-time FPGA signal processing

Applications

Angle, position and speed feedback

  • Motor feedback
  • Textile machinery
  • Printing machinery
  • Elevator industry
  • Wind turbines
  • Hydro power stations
  • Large drives (steel mills)
  • Generators
  • Azipod / pod drives
  • Cranes
  • Paper machines

To the top