• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Pulses/waves per revolution
  • Output stages
Filter by attributes

Size (flange)

Solid shaft

Hollow shaft

Pulses/waves per revolution

Connection

Output stages

Protection DIN EN 60529

Approvals

Option

Image Product name Size (flange) Shaft type Pulses/waves per revolution Output stages
POG 11
  • ø115 mm
  • ø11 mm solid shaft
  • 300 … 5000
  • HTL-P (power linedriver)TTL/RS422
HOG 11
  • ø105 mm
  • ø12...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
  • 300 … 5000
  • HTL-P (power linedriver)TTL/RS422

Did not find what you were looking for?

To the top