Technical data
Technical data - electrical ratings
Voltage supply
  • 9...30 VDC
  • 5 VDC ±5 %
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 300 … 5000
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤120 kHz
  • ≤300 kHz (on request)
Output signals
  • K1, K2, K0 + inverted
  • Error output (option EMS)
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E256710
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Admitted shaft load
  • ≤300 N axial
  • ≤450 N radial
Flange
  • EURO flange B10
Protection DIN EN 60529
  • IP 66
Operating speed
  • ≤12000 rpm (mechanical)
Operating torque typ.
  • 2 Ncm
Rotor moment of inertia
  • 200 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -40...+100 °C
  • -25...+100 °C (>3072 pulses per revolution)
  • -50...+100 °C (optional)
Resistance
  • IEC 60068-2-6 Vibration 20 g, 10-2000 Hz
  • IEC 60068-2-27 Shock 200 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Explosion protection
  • II 3 G Ex nA IIC T4 Gc (gas)
  • II 3 D Ex tc IIIC T135°C Dc (dust)
Connection
  • Terminal box
  • 2x terminal box (with option M)
Weight approx.
  • 1,9 kg
  • 2,1 kg (with option M)

Downloads
3D CAD data
Certificates/licenses
Declarations of conformity
Assembly instructions

Accessories
Mounting accessories
K 35

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

K 50

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible

K 60

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Additional key possible

Connectors and cables
HEK 8
Diagnostic accessories
Analyzer for encoders HENQ 1100

Article no.: 11075858

  • Analyzer for encoders
  • Continuous monitoring and display of encoder data (speed, angular position, position of the zero pulse, phase shift, pulse/pause ratio, voltage range etc.)
  • Continuous error monitoring (elimination of signal disturbances, comparison of the nominal/actual number of pulses per turn, check of the quadrature coding)
  • Individual error messages
  • Windows applications software for the PC, for graphical display and statistical evaluation of the measurements
  • Recording of measurements and error messages

Analyzer for encoders HENQ 1100 with a power pack

Article no.: 11075880

  • Analyzer for encoders
  • Continuous monitoring and display of encoder data (speed, angular position, position of the zero pulse, phase shift, pulse/pause ratio, voltage range etc.)
  • Continuous error monitoring (elimination of signal disturbances, comparison of the nominal/actual number of pulses per turn, check of the quadrature coding)
  • Individual error messages
  • Windows applications software for the PC, for graphical display and statistical evaluation of the measurements
  • Recording of measurements and error messages


To the top