Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption w/o load
  • ≤200 mA (24 VDC)
Initializing time
  • ≤250 ms after power on
Interface
  • CANopen®
  • DeviceNet
  • EtherCAT
  • EtherNet/IP
  • Profibus-DPV0/V2
  • PROFINET
  • POWERLINK
  • SAE J1939
Function
  • Singleturn
Device adress
  • Rotary switches in bus cover (type-specific, see data sheet bus cover)
Steps per revolution
  • ≤4096 / 12 bit
Sensing method
  • Magnetic
Angular accuracy
  • ±0.5 °
Repeatability
  • ± 0.3 °
Code
  • Binary
Code sequence
  • CW default, programmable
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset
  • Scaling
  • Rotating direction
Diagnostic function
  • Multiturn sensing
  • Position error
Status indicator
  • DUO-LED integrated in bus cover
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat (synchro flange)
Flange
  • Synchro flange
Protection EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤2 Ncm (+20 °C, IP 65)
  • ≤2.5 Ncm (+20 °C, IP 67)
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Material
  • Housing: steel zinc-coated
  • Flange: aluminium
  • Bus cover: zinc die-cast
  • Solid shaft: stainless steel
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 250 g, 6 ms
Weight approx.
  • 480 g
Connection
  • Bus cover

Software
Software

Downloads
Data sheet
Software Manual
Bus cover

Drawings

Accessories
Mounting accessories
Clamp set ø15 mm

Article no.: 10252773

  • Set consists of three eccentric fixing

To the top