Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Initializing time typ.
  • 250 ms after power on
Interface
  • CANopen®
  • EtherNet/IP
  • Profibus-DPV0
  • PROFINET
Function
  • Multiturn
Device adress
  • Adjustable via rotary switches in bus cover or interface
Steps per revolution
  • ≤262144 / 18 bit
Number of revolutions
  • ≤8192 / 13 bit
Absolute accuracy
  • ±0.01 °
Sensing method
  • Optical
Code
  • Binary
Code sequence
  • CW/CCW programmable
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset
  • Scaling
  • Rotating direction
Diagnostic function
  • Position or parameter error
  • Multiturn sensing
Status indicator
  • DUO-LED integrated in bus cover
Approval
  • UL approval / E63076
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Protection EN 60529
  • IP 54
  • IP 65 (optional)
Operating speed
  • ≤6000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.04 Nm (+25 °C, IP 54)
Rotor moment of inertia
  • 20 gcm²
Material
  • Housing: aluminium
  • Flange: aluminium
  • Bus cover: aluminium
Operating temperature
  • -25...+85 °C
  • -40...+85 °C (optional)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 16-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Weight approx.
  • 600 g
Connection
  • Bus cover

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
Bus cover
Declaration of conformity

Drawings

Accessories
Mounting accessories
Mounting hollow shaft encoders – Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041) Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041)

Article no.: 10139345

  • Easy and cost-effective mounting
  • For applications with high acceleration
Torque arm, 1-arm (mounting kit 056)

Article no.: 11066120

  • For low-dynamic applications and constant movements
Mounting hollow shaft encoders – Spring coupling for motor’s fan guard (Z 119.053) Spring coupling for motor’s fan guard (Z 119.053)

Article no.: 11034106

  • Quick, secure and easy mounting
  • To be mounted on the motor's fan cover
Mounting hollow shaft encoders – Spring coupling for encoders with ø58 mm housing, hole distance 68 mm (Z 119.073) – Spring coupling for encoders with ø58 mm housing, hole distance 73 mm (Z 119.072) Spring coupling for encoders with ø58 mm housing, hole distance 73 mm (Z 119.072)

Article no.: 10165157

  • For high-dynamic applications and high demand on accuracy
Mounting hollow shaft encoders – Spring coupling for encoders with ø58 mm housing, hole distance 68 mm (Z 119.073) – Spring coupling for encoders with ø58 mm housing, hole distance 73 mm (Z 119.072) Spring coupling for encoders with ø58 mm housing, hole distance 68 mm (Z 119.073)

Article no.: 11034121

  • For high-dynamic applications and high demand on accuracy
Mounting hollow shaft encoders – Spring coupling for one-side attachment, length 115 mm (Z 119.076) Spring coupling for one-side attachment, length 115 mm (Z 119.076)

Article no.: 11034123

  • Several graduated circle options for mounting on the intended surface
  • For low-dynamic applications
Mounting hollow shaft encoders – Spring coupling for encoders with ø58 mm housing, hole distance 63 mm (Z 119.082) Spring coupling for encoders with ø58 mm housing, hole distance 63 mm (Z 119.082)

Article no.: 11003562

  • For high-dynamic applications and high demand on accuracy
The selected altAttribute does not exist! Spring coupling, hole distance 32.5 mm (Z 119.101)
Spring coupling, 1-armed, bolt circle ø65 mm, mounting M4

Article no.: 11201396

  • For high-dynamic applications and high demand on accuracy
Clamping ring set 16/30x6 - stainless steel (Z 119.092)

Article no.: 11098229

  • Clamping ring set in stainless steel
Cables with open-ended wires
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11233075

Article no.: 11233075

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11231001

Article no.: 11231001

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11233076

Article no.: 11233076

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11230410

Article no.: 11230410

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11231002

Article no.: 11231002

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11233077

Article no.: 11233077

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.D4-11233075 – CAM12.D4-11231001 – CAM12.D4-11233076 – CAM12.D4-11230410 – CAM12.D4-11231002 – CAM12.D4-11233077 – CAM12.D4-11233078 – CAM12.D4-11233079 CAM12.D4-11233078

Article no.: 11233078

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232851 – CAM12.A3-11230920 – CAM12.A3-11232852 – CAM12.A3-11230505 – CAM12.A3-11230921 – CAM12.A3-11232853 – CAM12.A3-11232854 – CAM12.A3-11232855 – CAM12.A4-11232913 – CAM12.A4-11230962 – CAM12.A4-11232914 – CAM12.A4-11230461 – CAM12.A4-11230963 – CAM12.A4-11232915 – CAM12.A4-11232916 – CAM12.A4-11232917 – CAM12.A5-11233040 – CAM12.A5-11230993 – CAM12.A5-11233041 – CAM12.A5-11230452 – CAM12.A5-11230994 – CAM12.A5-11233042 – CAM12.A5-11233043 – CAM12.A5-11233044 – CAM12.D4-11233085 – CAM12.D4-11231019 – CAM12.D4-11233086 – CAM12.D4-11230445 – CAM12.D4-11231020 – CAM12.D4-11233087 – CAM12.D4-11233088 – CAM12.D4-11233089 CAM12.D4-11233085

Article no.: 11233085

  • M12, male, D-coded; 4-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232851 – CAM12.A3-11230920 – CAM12.A3-11232852 – CAM12.A3-11230505 – CAM12.A3-11230921 – CAM12.A3-11232853 – CAM12.A3-11232854 – CAM12.A3-11232855 – CAM12.A4-11232913 – CAM12.A4-11230962 – CAM12.A4-11232914 – CAM12.A4-11230461 – CAM12.A4-11230963 – CAM12.A4-11232915 – CAM12.A4-11232916 – CAM12.A4-11232917 – CAM12.A5-11233040 – CAM12.A5-11230993 – CAM12.A5-11233041 – CAM12.A5-11230452 – CAM12.A5-11230994 – CAM12.A5-11233042 – CAM12.A5-11233043 – CAM12.A5-11233044 – CAM12.D4-11233085 – CAM12.D4-11231019 – CAM12.D4-11233086 – CAM12.D4-11230445 – CAM12.D4-11231020 – CAM12.D4-11233087 – CAM12.D4-11233088 – CAM12.D4-11233089 CAM12.D4-11231019

Article no.: 11231019

  • M12, male, D-coded; 4-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232851 – CAM12.A3-11230920 – CAM12.A3-11232852 – CAM12.A3-11230505 – CAM12.A3-11230921 – CAM12.A3-11232853 – CAM12.A3-11232854 – CAM12.A3-11232855 – CAM12.A4-11232913 – CAM12.A4-11230962 – CAM12.A4-11232914 – CAM12.A4-11230461 – CAM12.A4-11230963 – CAM12.A4-11232915 – CAM12.A4-11232916 – CAM12.A4-11232917 – CAM12.A5-11233040 – CAM12.A5-11230993 – CAM12.A5-11233041 – CAM12.A5-11230452 – CAM12.A5-11230994 – CAM12.A5-11233042 – CAM12.A5-11233043 – CAM12.A5-11233044 – CAM12.D4-11233085 – CAM12.D4-11231019 – CAM12.D4-11233086 – CAM12.D4-11230445 – CAM12.D4-11231020 – CAM12.D4-11233087 – CAM12.D4-11233088 – CAM12.D4-11233089 CAM12.D4-11233086

Article no.: 11233086

  • M12, male, D-coded; 4-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232851 – CAM12.A3-11230920 – CAM12.A3-11232852 – CAM12.A3-11230505 – CAM12.A3-11230921 – CAM12.A3-11232853 – CAM12.A3-11232854 – CAM12.A3-11232855 – CAM12.A4-11232913 – CAM12.A4-11230962 – CAM12.A4-11232914 – CAM12.A4-11230461 – CAM12.A4-11230963 – CAM12.A4-11232915 – CAM12.A4-11232916 – CAM12.A4-11232917 – CAM12.A5-11233040 – CAM12.A5-11230993 – CAM12.A5-11233041 – CAM12.A5-11230452 – CAM12.A5-11230994 – CAM12.A5-11233042 – CAM12.A5-11233043 – CAM12.A5-11233044 – CAM12.D4-11233085 – CAM12.D4-11231019 – CAM12.D4-11233086 – CAM12.D4-11230445 – CAM12.D4-11231020 – CAM12.D4-11233087 – CAM12.D4-11233088 – CAM12.D4-11233089 CAM12.D4-11230445

Article no.: 11230445

  • M12, male, D-coded; 4-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232851 – CAM12.A3-11230920 – CAM12.A3-11232852 – CAM12.A3-11230505 – CAM12.A3-11230921 – CAM12.A3-11232853 – CAM12.A3-11232854 – CAM12.A3-11232855 – CAM12.A4-11232913 – CAM12.A4-11230962 – CAM12.A4-11232914 – CAM12.A4-11230461 – CAM12.A4-11230963 – CAM12.A4-11232915 – CAM12.A4-11232916 – CAM12.A4-11232917 – CAM12.A5-11233040 – CAM12.A5-11230993 – CAM12.A5-11233041 – CAM12.A5-11230452 – CAM12.A5-11230994 – CAM12.A5-11233042 – CAM12.A5-11233043 – CAM12.A5-11233044 – CAM12.D4-11233085 – CAM12.D4-11231019 – CAM12.D4-11233086 – CAM12.D4-11230445 – CAM12.D4-11231020 – CAM12.D4-11233087 – CAM12.D4-11233088 – CAM12.D4-11233089 CAM12.D4-11231020

Article no.: 11231020

  • M12, male, D-coded; 4-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232851 – CAM12.A3-11230920 – CAM12.A3-11232852 – CAM12.A3-11230505 – CAM12.A3-11230921 – CAM12.A3-11232853 – CAM12.A3-11232854 – CAM12.A3-11232855 – CAM12.A4-11232913 – CAM12.A4-11230962 – CAM12.A4-11232914 – CAM12.A4-11230461 – CAM12.A4-11230963 – CAM12.A4-11232915 – CAM12.A4-11232916 – CAM12.A4-11232917 – CAM12.A5-11233040 – CAM12.A5-11230993 – CAM12.A5-11233041 – CAM12.A5-11230452 – CAM12.A5-11230994 – CAM12.A5-11233042 – CAM12.A5-11233043 – CAM12.A5-11233044 – CAM12.D4-11233085 – CAM12.D4-11231019 – CAM12.D4-11233086 – CAM12.D4-11230445 – CAM12.D4-11231020 – CAM12.D4-11233087 – CAM12.D4-11233088 – CAM12.D4-11233089 CAM12.D4-11233087

Article no.: 11233087

  • M12, male, D-coded; 4-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
Cable with open-ended wires – CAM12.A3-11232851 – CAM12.A3-11230920 – CAM12.A3-11232852 – CAM12.A3-11230505 – CAM12.A3-11230921 – CAM12.A3-11232853 – CAM12.A3-11232854 – CAM12.A3-11232855 – CAM12.A4-11232913 – CAM12.A4-11230962 – CAM12.A4-11232914 – CAM12.A4-11230461 – CAM12.A4-11230963 – CAM12.A4-11232915 – CAM12.A4-11232916 – CAM12.A4-11232917 – CAM12.A5-11233040 – CAM12.A5-11230993 – CAM12.A5-11233041 – CAM12.A5-11230452 – CAM12.A5-11230994 – CAM12.A5-11233042 – CAM12.A5-11233043 – CAM12.A5-11233044 – CAM12.D4-11233085 – CAM12.D4-11231019 – CAM12.D4-11233086 – CAM12.D4-11230445 – CAM12.D4-11231020 – CAM12.D4-11233087 – CAM12.D4-11233088 – CAM12.D4-11233089 CAM12.D4-11233088

Article no.: 11233088

  • M12, male, D-coded; 4-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
Connection cables
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11233060

Article no.: 11233060

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11231005

Article no.: 11231005

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11233061

Article no.: 11233061

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11230439

Article no.: 11230439

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11231006

Article no.: 11231006

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11233062

Article no.: 11233062

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233060 – CAM12.D4-11231005 – CAM12.D4-11233061 – CAM12.D4-11230439 – CAM12.D4-11231006 – CAM12.D4-11233062 – CAM12.D4-11233063 – CAM12.D4-11233064 CAM12.D4-11233063

Article no.: 11233063

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11233065

Article no.: 11233065

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11231007

Article no.: 11231007

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11233066

Article no.: 11233066

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11230440

Article no.: 11230440

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11231008

Article no.: 11231008

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11233067

Article no.: 11233067

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233065 – CAM12.D4-11231007 – CAM12.D4-11233066 – CAM12.D4-11230440 – CAM12.D4-11231008 – CAM12.D4-11233067 – CAM12.D4-11233068 – CAM12.D4-11233069 CAM12.D4-11233068

Article no.: 11233068

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233095

Article no.: 11233095

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230365

Article no.: 11230365

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231012

Article no.: 11231012

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230442

Article no.: 11230442

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231013

Article no.: 11231013

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233096

Article no.: 11233096

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233097

Article no.: 11233097

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233099

Article no.: 11233099

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233100

Article no.: 11233100

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233101

Article no.: 11233101

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11230443

Article no.: 11230443

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11231015

Article no.: 11231015

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233102

Article no.: 11233102

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233099 – CAM12.D4-11233100 – CAM12.D4-11233101 – CAM12.D4-11230443 – CAM12.D4-11231015 – CAM12.D4-11233102 – CAM12.D4-11233103 – CAM12.D4-11233104 CAM12.D4-11233103

Article no.: 11233103

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11233105

Article no.: 11233105

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11231017

Article no.: 11231017

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11233106

Article no.: 11233106

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11230444

Article no.: 11230444

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11231018

Article no.: 11231018

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11233107

Article no.: 11233107

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
Connection cable – CAM12.D4-11233105 – CAM12.D4-11231017 – CAM12.D4-11233106 – CAM12.D4-11230444 – CAM12.D4-11231018 – CAM12.D4-11233107 – CAM12.D4-11233108 – CAM12.D4-11233109 CAM12.D4-11233108

Article no.: 11233108

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! KSG 34A/KSG45AR0200G/E

Article no.: 11700903

  • M12, male;, D-coded, 4-poles PUR, 200 cm, shielded; RJ45, male, A-coded, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR0500G/E

Article no.: 11700905

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR1000G/E

Article no.: 11700904

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0200G/E

Article no.: 11701260

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0500G/E

Article no.: 11701261

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR1000G/E

Article no.: 11701262

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils

To the top