• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions

Filter by attributes

Solid shaft

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection DIN EN 60529

Approvals

Option

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions
GM400 Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
GM401 Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤65536 / 16 bit
G0A2H Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
G0M2H Size (flange)
  • ø58 mm
Shaft type
  • ø10...14 mm (through hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
GE244 Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
GE404 Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
GXMMW Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
  • ø6 mm solid shaft (synchro flange)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit

Did not find what you were looking for?

To the top