• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Steps per turn

Number of turns

Interface

Connection

Protection DIN EN 60529

Approvals

Option

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
X 700 - CANopen® Size (flange)
  • ø70 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Steps per revolution
  • ≤262144 / 18 bit
Number of revolutions
  • ≤16384 / 14 bit
Interface
  • CANopen®
Inquire
X 700 - Profibus Size (flange)
  • ø70 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • Profibus-DPV0
Inquire
X 700 - SSI - Multiturn Size (flange)
  • ø70 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Steps per revolution
  • 16384 / 14 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Inquire
X 700 - SSI - Singleturn Size (flange)
  • ø70 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Steps per revolution
  • 16384 / 14 bit
Interface
  • SSI
Inquire

Did not find what you were looking for?

To the top