• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Sensing method

Steps per turn

Number of turns

Interface

Connection

Protection DIN EN 60529

Approvals

Option

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
BMMV 58K CANopen® - MAGRES hermetic Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Steps per revolution
  • ≤4096 / 12 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
Inquire
BMMV 58K flexible - MAGRES hermetic Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Steps per revolution
  • ≤4096 / 12 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • EtherNet/IP
  • Profibus-DPV0/V2
  • PROFINET
  • SAE J1939
Inquire
BMMV 58K Profibus-DP - MAGRES hermetic Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • Profibus-DPV0
Inquire
BMMV 58K SSI - MAGRES hermetic Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Steps per revolution
  • 4096 / 12 bit
Number of revolutions
  • 8192 / 13 bit
Interface
  • SSI
Inquire

Did not find what you were looking for?

To the top