• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Size (flange)

Sensing method

Hollow shaft

Steps per turn

Number of turns

Interface

Connection

Protection DIN EN 60529

Approvals

Option

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
GXN1H Size (flange)
  • ø75 mm
Shaft type
  • ø14 mm (through hollow shaft)
Steps per revolution
  • ≤4096 / 12 bit
Number of revolutions
  • ≤4096 / 12 bit
Interface
  • Parallel (cams)
  • 5 special outputs programmable
Inquire
GXP1H - parallel Size (flange)
  • ø75 mm
Shaft type
  • ø14 mm (through hollow shaft)
Steps per revolution
  • ≤4096 / 12 bit
Number of revolutions
  • ≤4096 / 12 bit
Interface
  • 24 parallel outputs
Inquire
ATD 4S A 4 Y10 Size (flange)
  • ø80 mm
Shaft type
  • ø20 mm (through hollow shaft)
  • ø22 mm (through hollow shaft)
  • ø25 mm (through hollow shaft)
  • ø27 mm (through hollow shaft)
Steps per revolution
  • ≤32768 / 15 bit
Number of revolutions
  • ≤16777216 / 24 bit
Interface
  • SSI
  • SSI + incremental
Inquire
G1M2H Size (flange)
  • ø90 mm
Shaft type
  • ø25.4 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Inquire
G1MMH Size (flange)
  • ø90 mm
Shaft type
  • ø16...25.4 mm (through hollow shaft)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • CANopen®
  • DeviceNet
  • Profibus-DPV0
Inquire
G2M2H Size (flange)
  • ø116 mm
Shaft type
  • ø50.8 mm (through hollow shaft)
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Interface
  • SSI
Inquire
G2MMH Size (flange)
  • ø116 mm
Shaft type
  • ø50.8 mm (through hollow shaft)
Steps per revolution
  • ≤8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Interface
  • CANopen®
  • DeviceNet
  • Profibus-DPV0
Inquire

Did not find what you were looking for?

To the top