기술 데이터
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤70 mA
Pulses per revolution
  • 4096
Phase shift
  • 90 ° ±10°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90° ±10 %
Sensing method
  • Optical
Output frequency
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • HTL/push-pull
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL Class 2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø14 mm (through hollow shaft)
Motor shaft tolerance
  • ± 0,2 mm (axial offset)
  • ≤ 0,1 mm (radial offset)
  • ≤ 0,1 mm (concentricity)
Protection EN 60529
  • IP 54 (flange side)
  • IP 65 (housing side)
Operating speed
  • ≤6000 rpm (+25 °C)
Starting torque
  • ≤0,04 Nm
Material
  • Housing: aluminium
  • Solid shaft: stainless steel
Operating temperature
  • -25...+100 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6 Vibration 10 g, 10-2000 Hz
  • EN 60068-2-27 Shock 100 g, 11 ms
Connection
  • Connector M12, 8-pin, flexible
Weight approx.
  • 300 g

다운로드
Data sheet
Quickstart
3D CAD / CAE

부속품
Mounting accessories
Mounting kit 006
Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M4/M5

제품번호: 11066083

  • For low-dynamic applications and constant movements
Mounting kit 021
Torque arm, 1-arm, bolt circle ø65.5...281 mm, mounting M4, can be cut to length

제품번호: 11073119

  • Universal mounting option by several pitch diameters.
Mounting kit 028
Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M6

제품번호: 11067367

  • For low-dynamic applications and constant movements
Mounting kit 046
Stator coupling, 2-armed, bolt circle ø63 mm, mounting M3

제품번호: 11100198

  • For high-dynamic applications.
Mounting kit 047
Torque arm, 1-arm, bolt circle ø63...94 mm, mounting M4

제품번호: 11113210

  • Universal torque arm for mounting hole circle 63...94 mm
  • Flexible 30° alignment
Mounting kit 048
Torque arm, 1-arm, bolt circle ø76.5...83 mm, mounting M4

제품번호: 11124300

  • For low-dynamic applications and constant movements
Fan cover clip 8 mm

제품번호: 11106627

  • Encoder mount directly on the fan cover
  • Self-holding clip for 8 mm grid dimension
  • For quick and easy installation
  • Operating temperature -40…+85 °C
  • Fan cover clip made of polyamide 6.6 (PA 6.6)
Insulating sleeve ø10 mm/ø12 mm/25 mm long

제품번호: 11116921

Insulating sleeve ø12 mm/ø14 mm/25 mm long

제품번호: 11116923

끝이 낱선 케이블
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11232237

제품번호: 11232237

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233244

제품번호: 11233244

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A8-11233245

제품번호: 11233245

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233250

제품번호: 11233250

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233252

제품번호: 11233252

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A8-11233253

제품번호: 11233253

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
커넥터 케이블
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A8-11233258

제품번호: 11233258

  • M12, male, A-coded, 8-poles; PUR, 200 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A8-11233260

제품번호: 11233260

  • M12, male, A-coded, 8-poles; PUR, 500 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A8-11233261

제품번호: 11233261

  • M12, male, A-coded, 8-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A8-11233266

제품번호: 11233266

  • M12, male, A-coded, 8-poles; PUR, 200 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A8-11233268

제품번호: 11233268

  • M12, male, A-coded, 8-poles; PUR, 500 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A8-11233269

제품번호: 11233269

  • M12, male, A-coded, 8-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 8-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

맨 위로