Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤50 mA
Pulses per revolution
  • 5 … 5000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz
Output signals
  • A 90° B, N + inverted
Output stages
  • Push-pull short-circuit proof
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Technical data - mechanical design
Size (flange)
  • ø70 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Admitted shaft load
  • ≤60 N axial
  • ≤50 N radial
Flange
  • Clamping flange
Protection EN 60529
  • IP 67
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤0.04 Nm (+25 °C)
Material
  • Housing: stainless steel
  • Flange: stainless steel
Operating temperature
  • -20...+70 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-27 Shock 300 g, 1 ms
  • EN 60068-2-27 Shock 100 g, 6 ms
Explosion protection
  • Ex II 2G Ex d IIC T4/T6
  • Ex II 2D
Connection
  • Cable 2 m (other length upon request)
Weight approx.
  • 1300 g

Downloads
Data sheet

Drawings
Drawings

To the top