Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤70 mA
Initializing time
  • ≤ 30 ms after power on
Pulses per revolution
  • 1 … 65536
Duty cycle
  • 45…55 % typical at 1024, 2048 ppr (further see table Duty cycle)
Reference signal
  • Zero pulse 90° or 180°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Programmable parameters
  • Output level TTL/HTL
  • Pulse number 1...65536
  • Zero pulse width 90°/180°
  • Zero pulse position
  • Signal sequence
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (blind hollow shaft)
  • ø9.52 mm (blind hollow shaft)
  • ø12.7 mm (blind hollow shaft)
Protection EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm (+20 °C, IP 67)
  • ≤8000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0,02 Nm (+20 °C, IP 65)
  • ≤Nm (+20 °C, IP 67)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
Operating temperature
  • -40...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 30 g, 10-2000 Hz
  • DIN EN 60068-2-27 Shock 250 g, 6 ms
Connection
  • Flange connector M12, 8-pin
  • Flange connector M23, 12-pin
  • Cable
Weight approx.
  • 300 g

Downloads
Data sheet
Installation and operating instructions
Certificates / approvals
Brochures / Catalogs
Software
3D CAD
  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, without stator coupling, IP67 / STEP (EIL580-BN14.7Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, stator coupling, IP65 / STEP (EIL580-BT14.5Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, stator coupling, IP67 / STEP (EIL580-BT14.7Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP67 / STEP (EIL580-BN14.7Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP65 / STEP (EIL580-BT14.5Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP67 / STEP (EIL580-BT14.7Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP65 / STEP (EIL580-BN14.5Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP67 / STEP (EIL580-BN14.7Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP65 / STEP (EIL580-BT14.5Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP67 / STEP (EIL580-BT14.7Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, without stator coupling, IP67 / STEP (EIL580-BN14.7Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, stator coupling, IP65 / STEP (EIL580-BT14.5Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, stator coupling, IP67 / STEP (EIL580-BT14.7Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP67 / STEP (EIL580-BN14.7Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-BT14.5Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP67 / STEP (EIL580-BT14.7Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, without stator coupling, IP67 / STEP (EIL580-BN14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, stator coupling, IP65 / STEP (EIL580-BT14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, stator coupling, IP67 / STEP (EIL580-BT14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP67 / STEP (EIL580-BN14.7Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-BT14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP67 / STEP (EIL580-BT14.7Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Fx.xxxxx.A)

Declaration of conformity
  • Incremental encoders EIL580-, HS35-, ITD2x-, ITD3-, ITD4x-, ITD6x-, ITD70-, TIL- series and ITD- combination


Drawings

Drawings


Accessories
Mounting accessories
Mounting kit 006
Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M4/M5

Article no.: 11066083

Mounting kit 021
Torque arm, 1-arm, bolt circle ø65.5...281 mm, mounting M4, can be cut to length

Article no.: 11073119

Mounting kit 028
Torque arm, 1-arm, bolt circle ø74…94 mm, mounting M6

Article no.: 11067367

Mounting kit 046
Stator coupling, 2-armed, bolt circle ø63 mm, mounting M3

Article no.: 11100198

Mounting kit 047
Torque arm, 1-arm, bolt circle ø63...94 mm, mounting M4

Article no.: 11113210

Mounting kit 048
Torque arm, 1-arm, bolt circle ø76.5...83 mm, mounting M4

Article no.: 11124300

Mounting kit 099
Rigid mounting plate (1-arm, pitch circle diameter ø95 mm, mounting M6)

Article no.: 11155325

Fan cover clip 8 mm

Article no.: 11106627

Clamping ring 12/31/ 8 M3 8.8 for EIL580 hollow shaft ø8...10 mm for clamping at A or B side

Article no.: 11094674

Clamping ring 17/31/ 8 M3 8.8 for EIL580 hollow shaft ø12...15 mm for clamping at A side

Article no.: 11094675

Insulating sleeve ø10 mm/ø12 mm/25 mm long

Article no.: 11116921

Insulating sleeve ø12 mm/ø14 mm/25 mm long

Article no.: 11116923

Connectors and cables
Connection cable 2 m shielded with female connector M12, 8-pin, straight (ESG 34FH0200G)

Article no.: 10127844

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 2 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

Article no.: 10129332

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 5 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)

Article no.: 10129333

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 10 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
Connection cable 2 m shielded with female connector M12, 8-pin, angled (ESW 33FH0200G)

Article no.: 11053961

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 2 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
Connection cable 5 m shielded with female connector M12, 8-pin, angled (ESW 33FH0500G)

Article no.: 11053962

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 5 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
Connection cable 10 m shielded with female connector M12, 8-pin, angled (ESW 33FH1000G)

Article no.: 10170054

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 10 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
Female connector M23, 12-pin, CW

Article no.: 10164705

  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • EMC version
  • Temperature range -40...+100 °C
optoPulse Female connector M23, 12-pin, CW, with cable 1 m - EIL580P

Article no.: 11212849

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 1 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
optoPulse Female connector M23, 12-pin, CW, with cable 2 m - EIL580P

Article no.: 11212870

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 2 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
optoPulse Female connector M23, 12-pin, CW, with cable 5 m - EIL580P

Article no.: 11212871

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 5 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
optoPulse Female connector M23, 12-pin, CW, with cable 10 m - EIL580P

Article no.: 11212872

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 10 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Programming accessories
Handheld Programming Tool Z-PA-EI-H

Article no.: 11120657

PC Programming Tool Z-PA-EI-P

Article no.: 11120547

Connection cable connector M12 / connector D-SUB, 0.2 m

Article no.: 11119280

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
Connection cable connector M12 / connector D-SUB, 1 m

Article no.: 11119720

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
Connection cable connector M23 (CW) / connector D-SUB, 0.2 m

Article no.: 11119257

Connection cable connector M23 (CW) / connector D-SUB, 1 m

Article no.: 11119723


To the top