Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 4.75...30 VDC
Reverse polarity protection
  • Yes (4.75...30 VDC)
Consumption w/o load
  • ≤30 mA (24 VDC)
  • ≤60 mA (5 VDC)
Pulses per revolution
  • 5 … 6000
Sensing method
  • Optical
Output frequency
  • ≤150 kHz
Output signals
  • A, B, Z
  • A, B, Z + inverted
Output stages
  • Linedriver/RS422
  • Push-pull short-circuit proof
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Technical data - mechanical design
Size (flange)
  • 2.5 x 2.5" (63.5 x 63.5 mm)
Shaft type
  • ø0.375" (ø9.52 mm) solid shaft
Admitted shaft load
  • ≤80 lbs (350 N) axial/radial
  • ≤100 lbs (450 N) axial or
  • ≤150 lbs (670 N) radial
Bearing life
  • 1.6 x 1010 rev. at 10 % of rated shaft loading (8 lbs axial/radial)
Flange
  • Clamping flange square 2.5" x 2.5" (63.5 x 63.5 mm)
Protection EN 60529
  • IP 54 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤10000 rpm (IP 54)
  • ≤6000 rpm (IP 67)
Starting torque
  • ≤0.015 Nm (+25 °C, IP 54)
  • ≤0.03 Nm (+25 °C, IP 67)
Rotor moment of inertia
  • 14.5 gcm²
Material
  • Housing: aluminium
  • Flange: aluminium
Operating temperature
  • -30...+100 °C (5 VDC)
  • -30...+85 °C (24 VDC)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 6 ms
Connection
  • MIL-connector, 7-pin
  • MIL-connector, 10-pin
  • Cable 1 m
Weight approx.
  • 12.5 oz.
  • 350 g

Downloads
Declaration of conformity

Drawings

Accessories
Connectors and cables
Cables / connectors – MIL connector, 10-pin, 5 m cable (Z 172.005) MIL connector, 10-pin, 5 m cable (Z 172.005)

Article no.: 11034303

  • MIL connector with screwable nut

To the top