• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Pulses per revolution
  • Interface
  • Output stages
Filter by attributes

Size (flange)

Solid shaft

Steps per turn

Interface

Output stages

Connection

Protection DIN EN 60529

Approvals

Image Product name Size (flange) Shaft type Steps per revolution Pulses per revolution Interface Output stages
EFL580 - BiSS C
  • ø58 mm
  • ø9.25 mm cone shaft (1:10)
  • 8192 / 13 bit
  • BiSS C
  • SinCos
EFL580 - SSI
  • ø58 mm
  • ø9.25 mm cone shaft (1:10)
  • 8192 / 13 bit
  • SSI
  • SinCos
  • SSI data: Linedriver RS422

Did not find what you were looking for?

To the top