Switzerland English
  • Germany
    • Deutsch
    • English
  • Switzerland
    • Deutsch
    • English
    • Français
  • France
    • Français
    • English
  • Italy
    • English
  • Sweden
    • English
  • Denmark
    • English
  • Poland
    • English
  • United Kingdom
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • United States
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • United Arab Emirates
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
Product portfolio

58 mm – clamping flange

EIL580P-SC

  • Solid shaft 10 mm with clamping flange
  • 1 ... 65 536 ppr programmable
Open in product selector

58 mm – synchro flange

EIL580P-SY

  • Solid shaft 6 mm with synchro flange
  • 1 ... 65 536 ppr programmable
Open in product selector

58 mm – blind hollow shaft

EIL580P-B / ITD2P

  • Blind-hollow shaft 8 ... 15 mm
  • 1 ... 65 536 ppr programmable
Open in product selector

58 mm – through-hollow shaft

EIL580P-T

  • Through-hollow shaft 8 ... 15 mm
  • 1 ... 65 536 ppr programmable
Open in product selector

58 mm – sqaure flange

EIL580P-SQ

  • Solid shaft with square flange
  • 1 ... 65 536 ppr programmable
To the product

Hollow shaft up to 1 inch

HS35P

  • Isolated blind or through hollow shaft
  • Precise optical sensing
  • 1 ... 8192 ppr programmable
To the product

PC software

  • Convenient programming of several encoders connected in series
  • Automatic detection of neighboring devices
  • On-screen diagnostics
  • Individualized label printing as an option
To the product

Handheld programming tool

  • Convenient and quick programming
  • 4 user-assignable buttons
  • Intuitive menu navigation
  • Standard AA battery supply
To the product

Video "Programming EIL580P"
 

Easy programming with handheld: With the compact handheld, you can program a rotary encoder in a matter of seconds – even if it is already installed in the system. The battery-powered stand-alone solution is very easy to use.


Comfort programming with PC software: The convenient PC software is ideal if you want to program several encoders in series as a distributor or drive manufacturer. You simply select the appropriate configuration and a mouse click later the encoder is already programmed.


Your benefits
  • Cutting down on product variety, downtime, maintenance and inventory cost
    • Pulse number, output stage, pulse sequence and zero pulse programmable
  • An easy way to the right product
    • Solid shaft with clamping flange, synchro flange, square flange, EURO flange B10, blind or through-hollow shaft, all standard pulse numbers and output stages
  • Flexible
    • Modular building block system, for every encoder application the perfect match, customer-specific variants on request
  • Robust
    • Solid and thick-walled aluminium die-cast housing, absolute reliability and maximum durability. Preventing machine failure and downtime
  • Resilient ShaftLock bearing design
    • Generously sized and optimally spaced quality ball-bearings prevent the bearing pack from misplacement by high axial shaft load during operation or installation.
  • Precise
    • Optical sensing, outstanding precision, maximum control quality and productivity in the application
  • Cost-efficient
    • Attractive price-performance ratio, short lead times, optimally harmonized and tested accessories

Applications

Precise position and speed feedback in many fields of application:

  • Asynchronous motors in drive technology
  • General mechanical and plant engineering
  • Special machine engineering
  • Lift and elevator industry
  • Packaging systems
  • Labelling solutions
  • Textile and printing machinery
  • Wind turbines

Technology

Downloads
Brochures / Catalogs