Product portfolio
PosCon profile sensors – Width measurement  – Height measurement – Measurement of round objects – Web edge measurement independent of radial or axial runout – Standard multi-spot sensors

Width measurement

PosCon OXE7

  • Object widths, gap measurement and edge measurement
  • Measuring field up to 125 mm
  • Resolution up to 20 µm
  • Integrated OK/NOK check
  • Measurement independent of radial run-out
Open in product selector
PosCon profile sensors – Width measurement  – Height measurement – Measurement of round objects – Web edge measurement independent of radial or axial runout – Standard multi-spot sensors

Height measurement

PosCon OXH7

  • Max, min, average and delta height measurement
  • Measuring field up to 72 mm
  • Resolution up to 2 µm
  • Integrated OK/NOK check
  • Measurement independent of position in measuring field
Open in product selector
PosCon profile sensors – Width measurement  – Height measurement – Measurement of round objects – Web edge measurement independent of radial or axial runout – Standard multi-spot sensors

Measurement of round objects

PosCon OXC7

  • Measurement of circle center position, diameter, top and outer positions
  • Measuring field up to 125 mm
  • Resolution up to 30 µm
  • Integrated OK/NOK checks
  • Measurement independent of position in measuring field
To the product
Multi-spot laser distance sensor – Mulit-spot with ethernet Interface and webserver – Hight measurement with OPC UA, Modbus TCP and webserver

Height measurement with OPC UA, Modbus TCP and webserver

PosCon OXH7 Ethernet

  • IIoT-Ready using Ethernet interface with OPC UA and Modbus TCP
  • Simple parameterization and monitoring via integrated web interface
  • Transmission of additional data
  • Simple integration of the sensors into the PLC
To the product

Video "Object measurement made easy"
 

Unlike common profile sensors, the smart profile sensors PosCon offer complex functions like gap, edge or height measurement, preconfigured in an easy-to-operate, compact sensor. Thanks to their intelligent evaluation within the sensor, their standardized operating concept and robust housing, PosCon profile sensors are the ideal solution for measuring and inspection tasks.


Your benefits
  • Ready for immediate use thanks to fast setup
    • Optimum design thanks to optically aligned axis (qTarget)
    • Fast sensor alignment thanks to visible laser line and LED indicators
    • Mounting at any angle within ±30°
    • Sensor operation does not require reflector
  • Easy adaptation in any application
    • Predefined measuring functions for selected applications
    • No external software required
    • Measured value output in millimeters thanks to calibrated sensor
    • Simple parameterization and operation for precisely fitting measurement solutions via Webinterface
  • Accurate measuring results even under demanding conditions
    • Accurate measurements even on high-gloss, black or very uneven surfaces
    • High measuring rates for fast-moving objects
    • Immune to ambient light impacts
  • IIoT ready
    • Ethernet interface with OPC UA and Modbus TCP
    • Easy integration into network structures

Applications

Technology

Downloads


To the top