Reliable code readers and text readers – Extended functionality for complex inspection tasks – The expert for check & sort applications – Code reader (1D/2D) – Text reader (OCR/OCV) with code reading function – Vision sensors with integrated optics

Vision sensors with integrated optics

VeriSens XF series

  • Up to 21 different feature checks
  • Automated object alignment
  • Integrated lighting and lenses (8 mm or 12 mm)
  • URCap, PROFINET, EtherNet/IP, TCP/UDP (Ethernet)
Open in product selector
Maximum functionality and versatility

Vision Sensors with free lens selection (C-mount)

VeriSens XC series

  • Up to 21 different feature checks
  • Automated object alignment
  • Free choice of lenses (C-mount), integrated flash controller
  • URCap, PROFINET, EtherNet/IP, TCP/UDP (Ethernet)
Open in product selector
VeriSens Application Suite

VeriSens Application Suite

VeriSens vision sensors

The configuration software VeriSens Application Suite is uniform for all vision sensors, includes a configurable web interface, is available in nine languages, and guides even non-experts to a fully configured vision sensor in four clearly understandable steps.



The robot experts
 

Robot-compatible vision sensors VeriSens XF900 and XC900 offer even faster and easier access to image processing for collaborating robots (cobots) of Universal Robots.

SmartGrid (patent pending) will reduce setup times to just a few minutes 


Your benefits
  • Fast and easy integration within few minutes
    • VeriSens SmartGrid
    • VeriSens URCap
  • Solving most diversified inspection tasks
    • Up to 21 high-performance feature checks
    • Up to 32 feature checks combinable per job
    • Up to 255 jobs can be stored on the vision sensor
  • External on-board lighting on the robot thanks to fully integrated flash controller (XC900)
    • VeriFlash flash controller
  • Reliable contour-based image processing in real time
    • Patented FEX image processor
  • Exact image evaluation and dimensional checks even if the vision sensors are mounted at an angle
    • Real-time correction of distortion, shading, and perspective bias
  • Reliable 360

Applications

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper
Softwarepakete


To the top