protect_logo.png

The proTect+ impermeability concept by Baumer ensures absolute dependability even under most adverse conditions. Thanks to the specifically conceived construction and the use of high-quality materials, sensors with proTect+ provide IP 69K protection and ensure absolute stability even after countless temperature cycles. In order to achieve this, the sensors have been shock-tested over the entire temperature range. The proTect+ concept ensures enhanced reliability and extended sensor service life.

What constitutes proTect+?
  • Long-term seal: Temperature shock test in water and air over the entire temperature range
  • Hose-proof and withstands high-pressure cleaning: Meets the highest IP requirements for the areas of application
  • Excellent resistance: Selected materials with high resistance to materials such as cleaning agents and oils
  • Impermeability properties by design: Optimized mechanical interfaces and manufacturing processes

 

To the top