To control concentrate dosing of acid or caustic substances, the CombiLyz® conductivity transmitter measures the specified concentration. With precise measurement it ensures food safety and savings of cleaning agent usage. Due to its robust hygienic designed tip, it survives with a long life cycle.

CIP1_600x338.png
  • Food safety
    Precise dosing of chemicals
    EHEDG & 3A
     
  • Reduce waste of chemicals
    Precise phase separation due to fast temperature compensation
  • Long life cycle
    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 140°C, 16 bar pressure proof
  • Easy to setup
    Touch Screen, PC-based user interface or parameterization via IO-Link Master, version with separated sensor, several immersion lengths to match different pipe diameters, integrated concentration calculator for cleaning agents without parameterization.
  • Good process visualization
    Big display, 360° rotatable, free text programmable.
     
  • Added value thanks to digital sensor data
    Digital data transmission without loss, simultaneous output of conductivity and concentration values, increased measuring speed by combination of data.
A selection of our matching products:

Questions?

Ask our experts for a free personal appointment. 

Contact us
Savings calculator CIP
Technical and Application Reports / White Paper
To the top