To ensure optimum cleaning effect, the temperature of the detergent inside the tank must be precisely monitored in order to realize a constant quality of cleaning process and food safety in the end.

CIP3_600x338.png
  • Food safety
    Precise temperature measurement
    Monitor the cleaning phase, hygienic design, 3A and EHEDG approved
  • Long life cycle
    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 250°C,  16 bar pressure proof
  • Easy to setup
    Touch screen, external program device, displacement version, different pipe diameter
  • Easy to read
    Big display, 360° rotatable, free text programmable 
A selection of our matching products:

Questions?

Ask our experts for a free personal appointment. 

Contact us
Brochures/catalogues
Technical and Application Reports / White Paper
To the top