The O200s – the band

How well someone knows their stuff in theory is one thing. But what counts is how well they actually perform when it really matters. The O200s are miniature optical sensors whose talents really shine when they perform live, no matter what the location. So let yourself be swept away by the impressive live show of the O200s – enjoy!

Further product information

Voices from the audience

The unrivalled performance of «The O200s» gets the audience excited. We have compiled the most important reflections – check out for yourself!  

Mann_Sprung.png

 »The O200s just rock – every time!»


Reliable Beyond Standard

  • Extremely high immunity to ambient light even with LED lighting or reflections
  • V-optics for reliable detection of glossy or transparent objects
  • High-Power-Mode for ultra-black or angled objects
Mann_Jubelnd.png

»The O200s  are so easy, they’re a winner.»


Usability Beyond Standard

  • Simplified design thanks to 3D CAD data including beam path
  • Fast installation and set-up thanks to aligned light beam
  • Mounting with M3 threaded sleeves
  • Variants with fix focus, no teaching required
HipHop-Man.png

»The O200s are ahead of their time.»


Connectivity Beyond Standard

  • IIoT compatible via IO-Link
  • Extended setting options
  • With additional data for process optimization
Frau.png

»The O200s  perform in any location.»


Compact Beyond Standard

  • Complete portfolio - everything from a single source
  • Next higher class performance in a miniature design

Ready for a special experience?

Download Booklet

O200 in the industry

WebApp_1620x550_Lab_automation_EN.jpg

SmartReflect® - the light barrier without reflector offers the safest object detection with a range of up to 180 mm.  In addition, flexibility in machine design is increased. 


WebApp_1620x550_Electronics&Semicon_EN.jpg

Thanks to an innovative ambient light algorithm, the O200 sensors offer maximum immunity to ambient light even with LED lighting or interfering reflections. A big advantage especially in narrow machine designs, e.g. in the Semicon & Electronics sector. 


WebApp_1620x550_Robotics_EN.jpg

O200 sensors with High-Power-Mode reliably detect ultra-black or angled objects with extremely high light absorption. Thanks to their miniature design and light weight, they can be directly mounted on the gripper arm.


WebApp_1620x550_Assembly&Handling_EN.jpg

O200 sensors with V-optics enable reliable detection of small, glossy or transparent objects thanks to a focused light beam.


Further product information

O200 miniature optical sensor– Reliable beyond standard

8334-1-DCH_1600x700.jpg
To the top