|
|
Cable Power Adapter M12/DC Connector
Numéro d'article: 11048083
|
Vue d'ensemble
- shielded adapter connection cable
- M12/12-pin male connector to confectioned DC connector
- length 2,0 m
- manufactured cable: 11201118 ESG 34JP0200GS
|
|
|
|
|
|
Z-ESG 32DH0500G
Numéro d'article: 11098904
|
Vue d'ensemble
- shielded process interface and power cable for Baumer VisiLine® cameras
- M8/6-pin female connector to open wires
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Z-ESG 32DH1000G
Numéro d'article: 11105006
|
Vue d'ensemble
- shielded process interface and power cable for Baumer VisiLine® cameras
- M8/6-pin female connector to open wires
- cable carrier compatible
- length 10,0 m
|
|
|
|
|
|
Z-KSG 32SH0500G
Numéro d'article: 11105264
|
Vue d'ensemble
- shielded process interface cable for Baumer VisiLine® cameras
- M8/3-pin male connector to open wires
- cable carrier compatible
- length 5,0 m
|
|
|
|
|
|
Adapter Cable TX to VCXG VCXU
Numéro d'article: 11701127
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
|
|
|
|
|
|
Adapter Cable TX to VCXG.I VLXT
Numéro d'article: 11701126
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
|
|
|
|
|
|
ESG 34JP0200GS
Numéro d'article: 11201118
|
Vue d'ensemble
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 2,0 m
|
|
|
|
|
|
ESG 34JP0500GS
Numéro d'article: 11195097
|
Vue d'ensemble
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 5,0 m
|
|
|
|
|
|
ESG 34JP1000GS
Numéro d'article: 11195098
|
Vue d'ensemble
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 10,0 m
|
|
|
|
|
|
ESG 34JP2000GS
Numéro d'article: 11195099
|
Vue d'ensemble
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 20,0 m
|
|
|
|
|
|
ESW 33JP0200GS
Numéro d'article: 11201128
|
Vue d'ensemble
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 2,0 m
|
|
|
|
|
|
ESW 33JP0500GS
Numéro d'article: 11195094
|
Vue d'ensemble
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 5,0 m
|
|
|
|
|
|
ESW 33JP1000GS
Numéro d'article: 11195095
|
Vue d'ensemble
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 10,0 m
|
|
|
|
|
|
ESW 33JP2000GS
Numéro d'article: 11195096
|
Vue d'ensemble
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 20,0 m
|
|
|
|
|
|
KSG 34A/KSG45AR0200G/E
Numéro d'article: 11700903
|
Vue d'ensemble
- Ethernet cable for robotic applications
- M12/4-pin male connector to RJ45
- length 2.0 m
|
|
|
|
|
|
KSG 34A/KSG45AR0500G/E
Numéro d'article: 11700905
|
Vue d'ensemble
- Ethernet cable for robotic applications
- M12/4-pin male connector to RJ45
- length 5.0 m
|
|
|
|
|
|
KSG 34A/KSG45AR1000G/E
Numéro d'article: 11700904
|
Vue d'ensemble
- Ethernet cable for robotic applications
- M12/4-pin male connector to RJ45
- length 10.0 m
|
|
|
|
|
|
Multi headed cable Type A4
Numéro d'article: 11207774
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera, 1x M8/4-pin male connector to power the I/Os and illuminations and 4x M8/4-pin female connectors for four illuminations
- Separate powering of camera and illumination. Double version of Output 1.
- Protection class IP65/IP67
- Length 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
|
|
|
|
|
|
Multi headed cable Type B1
Numéro d'article: 11214470
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
|
|
|
|
|
|
Multi headed cable Type B2
Numéro d'article: 11214471
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/3-pin female connectors for two illuminations
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
|
|
|
|
|
|
Multi headed cable Type B4
Numéro d'article: 11207776
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
|
|
|
|
|
|
Multi headed cable Type C4
Numéro d'article: 11207777
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera, I/Os and illuminations; enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
- The I/O voltage is distributed to the illuminations through the camera as a normal trigger signal using the cameras power output.
- Protection class IP65/IP67
- Length: 40 cm (M12/12-pin cable 20 cm, M8 cables 20 cm)
|
|
|
|
|
|
Multi headed cable Type E1
Numéro d'article: 11701467
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
|
|
|
|
|
|
Multi headed cable Type E2
Numéro d'article: 11701465
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/4-pin female connectors for two illuminations
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
|
|
|
|
|
|
Multi headed cable Type E4
Numéro d'article: 11701466
|
Vue d'ensemble
- Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 4x M8/3-pin female connectors for four illuminations
- The I/O voltage is directly distributed to the illuminations.
- Protection class IP65/IP67
- Length 100 cm (M12/12-pin cable 20 cm, M8 cables 80 cm)
|
|
|
|