• Image
  • Nom de produit
  • Vue d'ensemble
aluminum (anodized)
Réinitialiser le filtre

Filtrer les résultats

Product group

Product

Manufacturer

Color

Construction design

Material

Inner diameter

External diameter

Material of cover glass

Image Nom de produit Vue d'ensemble
ZVI-RONDOLX_24VDC_IR850NM_120°

Numéro d'article: 11130150

Vue d'ensemble
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Renseigner
ZVI-RONDOLX_24VDC_IR850NM_50°

Numéro d'article: 11130176

Vue d'ensemble
    • flashable LED ring light
    • infrared (850 nm)
    • radiation angle 50°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Renseigner
ZVI-RONDOLX_24VDC_WEIß_120°

Numéro d'article: 11130179

Vue d'ensemble
    • flashable LED ring light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 101 mm
Renseigner
ZVI-TOPLINED1_24VDC_ROT617NM_30°

Numéro d'article: 11130187

Vue d'ensemble
    • flashable LED bar light
    • red (617 nm)
    • radiation angle 30°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Renseigner
ZVI-TOPLINED1_24VDC_SHWEIß_120°

Numéro d'article: 11130186

Vue d'ensemble
    • flashable LED bar light
    • SH white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Renseigner
ZVI-TOPLINED1_24VDC_WEIß_120°

Numéro d'article: 11130185

Vue d'ensemble
    • flashable LED bar light
    • white
    • radiation angle 120°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • dimensions: 78 mm × 25 mm × 23 mm housing
Renseigner
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8

Numéro d'article: 11701627

Vue d'ensemble
    • flashable LED ring light
    • white
    • radiation angle 80°
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • M8/4-pin connector (cable has to be ordered separately)
    • diameter: 134 mm
    • IP65 protection
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet