• Image
  • Nom de produit
  • Vue d'ensemble

Filtrer les résultats

Product group

Product

Cable length [m]

Manufacturer

Color

Construction design

Material

Material of cover glass

Image Nom de produit Vue d'ensemble
FLDL-i150x15-W

Numéro d'article: 11086539

Vue d'ensemble
    • flashable LED bar light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 158 mm × 17 mm × 20 mm housing
Renseigner
FLDL-TP-Si200x100-W

Numéro d'article: 11086537

Vue d'ensemble
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 216 mm × 226 mm × 23,5 mm housing
Renseigner
FLDL-TP-Si36-W

Numéro d'article: 11086536

Vue d'ensemble
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 47 mm × 47 mm × 15 mm housing
Renseigner
FLDL-TP-Si85x77-W

Numéro d'article: 11086538

Vue d'ensemble
    • flashable LED back light
    • white
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 95 mm × 95 mm × 15 mm housing
Renseigner
FLFL-Si60-IR24

Numéro d'article: 11095910

Vue d'ensemble
    • flashable LED back light
    • NIR
    • diffuse
    • 24 V
    • voltage-driven (equipped with integrated pre-resistor)
    • cable length: 1 m
    • dimensions: 94 mm × 94 mm × 10 mm housing
Renseigner
Multi headed cable Type B1

Numéro d'article: 11214470

Vue d'ensemble
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Renseigner
Multi headed cable Type B2

Numéro d'article: 11214471

Vue d'ensemble
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/3-pin female connectors for two illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Renseigner
Multi headed cable Type E1

Numéro d'article: 11701467

Vue d'ensemble
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 1x M8/3-pin female connector for one illumination
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Renseigner
Multi headed cable Type E2

Numéro d'article: 11701465

Vue d'ensemble
    • Split cable M12/12-pin female connector to 1x M8/3-pin male connector (to power the camera and I/Os, enable hardware trigger via input) and 2x M8/4-pin female connectors for two illuminations
    • The I/O voltage is directly distributed to the illuminations.
    • Protection class IP65/IP67
    • Length 100 cm (M12/12-pin cable 80 cm, M8 cables 20 cm)
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet