|
|
FFPR-i100-W
Numéro d'article: 11086540
|
Vue d'ensemble
- flashable LED dark field illumination
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 100 mm
|
|
|
|
|
|
FLDL-i150x15-W
Numéro d'article: 11086539
|
Vue d'ensemble
- flashable LED bar light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 158 mm × 17 mm × 20 mm housing
|
|
|
|
|
|
FLDL-TP-Si200x100-W
Numéro d'article: 11086537
|
Vue d'ensemble
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 216 mm × 226 mm × 23,5 mm housing
|
|
|
|
|
|
FLDL-TP-Si36-W
Numéro d'article: 11086536
|
Vue d'ensemble
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 47 mm × 47 mm × 15 mm housing
|
|
|
|
|
|
FLDL-TP-Si85x77-W
Numéro d'article: 11086538
|
Vue d'ensemble
- flashable LED back light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 1 m
- dimensions: 95 mm × 95 mm × 15 mm housing
|
|
|
|
|
|
FLDM-i100-W
Numéro d'article: 11086541
|
Vue d'ensemble
- flashable LED dome light
- white
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 130 mm
|
|
|
|
|
|
FLDR-i90B-W
Numéro d'article: 11085869
|
Vue d'ensemble
- flashable LED ring light
- white
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- diameter: 94 mm
|
|
|
|
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
Numéro d'article: 11130183
|
Vue d'ensemble
- flashable LED dark field illumination
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 120 mm
|
|
|
|
|
|
ZVI-FLDL-i86x15-W
Numéro d'article: 11197768
|
Vue d'ensemble
- flashable LED bar light
- white
- diffuse
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- cable length: 0,3 m
- dimensions: 18 mm × 95 mm × 20 mm housing
|
|
|
|
|
|
ZVI-HILIGHT120_24VDC_WEIß
Numéro d'article: 11130182
|
Vue d'ensemble
- flashable LED back light
- white
- diffuse
- radiation angle 120°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 127 mm × 127 mm × 20 mm housing
|
|
|
|
|
|
ZVI-HILIGHT80_24VDC_WEIß
Numéro d'article: 11130181
|
Vue d'ensemble
- flashable LED back light
- white
- diffuse
- radiation angle 80°
- diameter: 94 mm
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector
- dimensions: 87 mm × 87 mm × 20 mm housing
|
|
|
|
|
|
ZVI-LED Spot5WFL-W/SPS-220
Numéro d'article: 11175031
|
Vue d'ensemble
- LED spot light
- white
- 19… 30 V
- cable length: 0,15 m
- diameter: 34 mm
- adjustable glass optics for spot or broad light
- integrated flash controller and potentiometer (brightness and exposure time)
- direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
- maximum exposure time 220 µs (maximum frequency 35 Hz)
|
|
|
|
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
Numéro d'article: 11130179
|
Vue d'ensemble
- flashable LED ring light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 101 mm
|
|
|
|
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
Numéro d'article: 11130185
|
Vue d'ensemble
- flashable LED bar light
- white
- radiation angle 120°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- dimensions: 78 mm × 25 mm × 23 mm housing
|
|
|
|
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
Numéro d'article: 11701627
|
Vue d'ensemble
- flashable LED ring light
- white
- radiation angle 80°
- 24 V
- voltage-driven (equipped with integrated pre-resistor)
- M8/4-pin connector (cable has to be ordered separately)
- diameter: 134 mm
- IP65 protection
|
|
|
|