• Image
  • Nom de produit
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
Global reset shutter
Réinitialiser le filtre

Filtrer les résultats

Product group

Resolution

Frame rate

Data interface

Power supply

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Image Nom de produit Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588
VCXG-201C.R

Numéro d'article: 11172631

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-201C.R.I

Numéro d'article: 11702885

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-201C.R.I.XT

Numéro d'article: 11702886

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-201M.R

Numéro d'article: 11194343

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-201M.R.I

Numéro d'article: 11702883

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-201M.R.I.XT

Numéro d'article: 11702884

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 6 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXU-125C.R

Numéro d'article: 11175754

Sensor data
  • Sony IMX226
  • Color
  • 1/1.7″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 4000 × 3000 px
  • 1.85 × 1.85 µm
  • 29 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXU-125M.R

Numéro d'article: 11175755

Sensor data
  • Sony IMX226
  • Mono
  • 1/1.7″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 4000 × 3000 px
  • 1.85 × 1.85 µm
  • 29 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXU-201C.R

Numéro d'article: 11172632

Sensor data
  • Sony IMX183
  • Color
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 15 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXU-201M.R

Numéro d'article: 11184368

Sensor data
  • Sony IMX183
  • Mono
  • 1″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 5472 × 3648 px
  • 2.4 × 2.4 µm
  • 15 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VEXG-100C.R

Numéro d'article: 11185990

Sensor data
  • onsemi MT9J003
  • Color
  • 1/2.3″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3856 × 2764 px
  • 1.67 × 1.67 µm
  • 7 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
Renseigner
VEXG-52C.R

Numéro d'article: 11185977

Sensor data
  • onsemi MT9P031
  • Color
  • 1/2.5″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 2592 × 1944 px
  • 2.2 × 2.2 µm
  • 14 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
Renseigner
VEXG-52M.R

Numéro d'article: 11185978

Sensor data
  • onsemi MT9P031
  • Mono
  • 1/2.5″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 2592 × 1944 px
  • 2.2 × 2.2 µm
  • 14 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • White Balance Auto
Process Synchronization
  • Debouncer
Renseigner
VCXG-125C.R

Numéro d'article: 11175752

Sensor data
  • Sony IMX226
  • Color
  • 1/1.7″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 4000 × 3000 px
  • 1.85 × 1.85 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-125M.R

Numéro d'article: 11175753

Sensor data
  • Sony IMX226
  • Mono
  • 1/1.7″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 4000 × 3000 px
  • 1.85 × 1.85 µm
  • 10 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-22C.R

Numéro d'article: 11209587

Sensor data
  • Sony IMX290
  • Color
  • 1/2.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 1920 × 1080 px
  • 2.9 × 2.9 µm
  • 58 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-22M.R

Numéro d'article: 11209586

Sensor data
  • Sony IMX290
  • Mono
  • 1/2.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 1920 × 1080 px
  • 2.9 × 2.9 µm
  • 58 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-65C.R

Numéro d'article: 11175750

Sensor data
  • Sony IMX178
  • Color
  • 1/1.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3072 × 2048 px
  • 2.4 × 2.4 µm
  • 19 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXG-65M.R

Numéro d'article: 11175757

Sensor data
  • Sony IMX178
  • Mono
  • 1/1.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3072 × 2048 px
  • 2.4 × 2.4 µm
  • 19 fps
Data interface
  • Gigabit Ethernet
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXU-22C.R

Numéro d'article: 11184369

Sensor data
  • Sony IMX290
  • Color
  • 1/2.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 1920 × 1080 px
  • 2.9 × 2.9 µm
  • 138 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXU-22M.R

Numéro d'article: 11184370

Sensor data
  • Sony IMX290
  • Mono
  • 1/2.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 1920 × 1080 px
  • 2.9 × 2.9 µm
  • 138 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXU-65C.R

Numéro d'article: 11175751

Sensor data
  • Sony IMX178
  • Color
  • 1/1.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3072 × 2048 px
  • 2.4 × 2.4 µm
  • 47 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner
VCXU-65M.R

Numéro d'article: 11175758

Sensor data
  • Sony IMX178
  • Mono
  • 1/1.8″ CMOS
  • Rolling shutter
  • Global reset shutter
  • 3072 × 2048 px
  • 2.4 × 2.4 µm
  • 47 fps
Data interface
  • USB 3.0
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Trigger via Action CMD (GigE)
  • Additional Output Modes (e.g. Trigger Ready)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
Renseigner

Vous n'avez pas trouvé ce que vous cherchiez ?

Au sommet