• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Pulses/waves per revolution
  • Output stages

Filter by attributes

Taille (bride)

Axe plein

Axe creux

Impulsions/Périodes par tour

Raccordement

Etage de sortie

Protection EN 60529

Certificat

Image Product name Size (flange) Shaft type Pulses/waves per revolution Output stages
HOG 9 G Size (flange)
  • ø97 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Pulses/waves per revolution
  • 300 … 5000
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Inquire
POG 9 G Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Pulses/waves per revolution
  • 300 … 5000
Output stages
  • HTL-P (power linedriver)
  • TTL/RS422
Inquire

Did not find what you were looking for?

To the top