• 영상
  • 상품명
  • Dimensions W x H x L
  • Housing type
  • Display
  • Voltage supply
  • Interface

속성으로 필터링

Dimensions

Type de boîtier

Technologie

Affichage

Nombre de digits

Alimentation

Repositionnement

Preset

Protection EN 60529

영상 상품명 Dimensions W x H x L Housing type Display Voltage supply Interface
NE210 Dimensions W x H x L
  • 48 x 48 x 108 mm
Housing type
  • Built-in housing
Display
  • LED
Voltage supply
  • 85...265 VAC (50/60 Hz)
  • 24 VDC ±10 %
문의
NE216 Dimensions W x H x L
  • 48 x 48 x 100 mm
Housing type
  • Built-in housing
Display
  • LED
Voltage supply
  • 85...265 VAC (50/60 Hz)
  • 12...30 VDC
Interface
  • RS485
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로